SDH-001

DROP HINGESDH-001

2 / 2 total results

Filter items
  • DROP HINGE
  • Adjustable Type
  • SDH-001

recessed hinge

Opening angle 90 degrees.
3-way adjustment: Door gap : +1 mm / Horizontal : +/-1 mm / Overlay : 14-16 mm
Flush when opened, ideal for writing desk application.
Can be used with soft-down stay SDS-100 or NSDX-10.
Glass door type SDH-G is also available.
Recommended Screw
—Pan head tapping screw 3⨯13

Spec Table

Body [[Hinge]]

Image Item Name Item Code Purchase Quotation
SDH-001 170-090-471
SDH-001BL 170-010-648
Image Item Name Purchase Item Code Quotation RoHS Material Finish Min Overlay Min Door Thickness Max Door Thickness Opening Angle Max Overlay Body Length L Body Type Unique Feature Door Material Hinge Type Length L Type EAN Box Carton

SDH-001

170-090-471

Zinc Alloy (ZDC)

Nickel Plating

14

16

20

90°

16

-

-

Adjustable

Wood

Drop Hinge

38

Drop Hinge (90°)

4510932021586

50

200

SDH-001BL

170-010-648

Zinc Alloy (ZDC)

Enamel Black

14

16

20

90°

16

38

Drop Hinge

Adjustable

Wood

Drop Hinge (90° opening)

-

-

4510932021593

50

200

Slide to See More


Sold Separately [[Pan Head Tapping Screw 3⨯13] Black]

Image Item Name Item Code Purchase Quotation
SDH-001-S-BL 170-011-885
Image Item Name Purchase Item Code Quotation RoHS Finish Per pack EAN

SDH-001-S-BL

170-011-885

Paint/Black

300

4510932021609

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Locus Chart
Cut Out Dimension
Content 2D 3D
Locus Chart DXF DWG SAT IGES X_T STEP
Cut Out Dimension DXF DWG SAT IGES X_T STEP
DXF DWG SAT IGES X_T STEP

Slide to See More

Body [[Hinge]]

Item Name
SDH-001
SDH-001BL
Item Name 2D 3D Others RoHS Item Code
SDH-001 DXF DWG SAT IGES X_T STEP 3DPDF

170-090-471

SDH-001BL DXF DWG SAT IGES X_T STEP 3DPDF

170-010-648

Slide to See More

Sold Separately [[Pan Head Tapping Screw 3⨯13] Black]

Item Name
SDH-001-S-BL
Item Name 2D 3D RoHS Item Code
SDH-001-S-BL DXF DWG SAT IGES X_T STEP

170-011-885

Slide to See More

Catalogue

Note

—Use with a stay for downward-opening.

Related products

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf/2pcs
Load Capacity kgf/3pcs
Door Width (mm)
  • -
Door Height (mm)
  • -
Door Thickness (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More