SHELF STANDARDSPE
4 / 4 total results
Filter items
- Ultra thin shelf standard (only 3mm). Even if front mounted without a mortise will not stand out or hurt the design.
Height markers are placed at every 20mm for use as guides.
This makes height adjustment very easy.
Available in 3 different colours: plain, white or black.
Videos
In Use
Images
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
SPE-1820 | 120-019-532 | eShop |
![]() |
![]() |
SPE-1820WT | 120-020-757 | eShop |
![]() |
![]() |
SPE-1820BL | 120-025-833 | eShop |
![]() |
![]() |
SPE-2620 | 120-021-423 | eShop |
![]() |
CAD download
Body
Item Name |
---|
SPE-1820 |
SPE-1820WT |
SPE-1820BL |
SPE-2620 |
Catalogue
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Type
-
-
Load Capacity kgf/pc
-
Load Capacity kgf/2pcs
-
Load Capacity kgf/4pcs
-
Finish/Colour
-
Material
-
-
Profile Thickness
-
-
Series
-
-
Required Shelf Standards
-
-
RoHS 2
-
-
CAD
-
