- SPE-FB20S
SHELF SUPPORTSPE-FB20S
3 / 3 total results
Filter items
- For SPE extra thin shelf standard
Reliably quick installation on and disassembly from shelf standards.
Cover (sold separately) prevents slippage, making it ideal for use with glass.
Thin design is barely visible from the side, making it ideal for use with displays.
In Use
Images
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
SPE-FB20S | 120-020-903 | |||
SPE-FB20SWT | 120-021-678 | |||
SPE-FB20SBL | 120-025-834 |
Sold Separately
CAD download
Catalogue
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Load Capacity kgf/pc
-
Load Capacity kgf/2pcs
-
Load Capacity kgf/4pcs
-
Finish/Colour
-
Material
-
-
Application Type
-
-
Series
-
-
RoHS 2
-
-
CAD
-
Loading