XL-GC06

UPPER BRACKETXL-GC06

1 / 1 total results

Filter items

glass showcase, glass display, glass cabinet


glass showcase, glass display, glass cabinet

Upper bracket for glass sliding door.
Can be used with XL-GC03.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
XL-GC06-CR 250-121-960
eShop
Image Item Name Purchase Item Code Quotation RoHS Component Name Material Finish Glass Thickness Load Capacity N/glass pc Load Capacity kgf/glass pc Door Material Installation Area Roller Type Installation Position Load Capacity kg/door Max Glass Width Glass Height Open/Close Smoothness Soft-close Function Extra Function Min Glass Width Showcase Product Type Showcase Total Coordination EAN

XL-GC06-CR

eShop

250-121-960

Upper Bracket (With Hanger Bolt)

Zinc Alloy (ZDC)

Chrome

8

117.7

12

Glass

Wood Frame

Upper Roller

Inset

0 to 16

500

0 to 1200

Standard

None

None

0

Sliding Hardware

Swing Door/Sliding Door XL-GC Series

4510932124164

Slide to See More


CAD download

Body

Item Name
XL-GC06-CR
Item Name 2D 3D Others RoHS Item Code
XL-GC06-CR DXF DWG SAT IGES X_T STEP 3DPDF

250-121-960

Slide to See More

Catalogue

Manuals

Installation Manual (English) 1126_3_xlgc03_06_08_e.pdf

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More