AILERON SPACERARN-DP
2 / 2 total results
Filter items
- — Specially designed for use with the AILERON stay .
— The ARN-DP2 decreases overlay of outset doors by 2 mm.
— The ARN-DP5 decreases overlay of outset doors by 5 mm.
— The ARN-DP2 can be doubled for 4 mm thickness. - [Available Mounting Plate]
- — ARN-SZ
- Accessories
- — Cross-recessed binding head tapping screw 3.5 × 20
(Only the ARN-DP5 comes with these screws.)
Drawings / Illustrations
-
Show all
[How to Use]
Set the spacer between the mounting plate and side board.
Spec Table
Body [[Spacer]]
Optional Parts [[Optional screw when using two ARN-DP2]]
Sold in sets of 4 screws.
CAD download
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/08/19)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/08/19)
Note
— The included screws are for fixing the spacer (ARN-DP5) and mounting plate (ARN-SZ).
— Please use the optional screws if two ARN-DP2 are used.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Finish/Colour
-
Min Door Thickness
-
Max Door Thickness
-
Material
-
Thickness of Mounting Plate (mm)
-
RoHS 2
-
-
CAD
-
Loading