AILERON STAY FOR OLYMPIAARN-3
8 / 8 total results
Filter items
- Passed 40,000 open/close private cycle test
- Lift Assist
- Soft Close
- Free Stop
- Smooth door movement. It is specially designed for use with the OLYMPIA concealed hinge (360-D26-19 / H360-D26-26T).
The lift-assist function allows for light opening of doors.
The force of lift-assist is adjustable.
The soft-close function makes doors close gently (0°-30° degrees).
Integrated design combines a concealed hinge and lid stay.
The free-stop function enables doors to hold in position.
Closing speed of doors is adjustable.
Videos
Portfolio
Images
Related Information
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
ARN-3-M-GR | 180-043-947 | |||
ARN-3-H-GR | 180-043-948 | |||
ARN-3-M-BL | 180-049-503 | |||
ARN-3-H-BL | 180-049-504 |
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
ARN-3-M-GR-S | 180-045-659 | |||
ARN-3-H-GR-S | 180-045-660 | |||
ARN-3-M-BL-S | 180-049-507 | eShop |
||
ARN-3-H-BL-S | 180-049-508 | eShop |
CAD download
Body
Item Name |
---|
ARN-3-M-GR |
ARN-3-H-GR |
ARN-3-M-BL |
ARN-3-H-BL |
Body
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/27)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/27)
Manuals
Installation Manual (English/Japanese) | 1300_7_arn_3_je.pdf |
---|
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
×
-
Max Torque Moment kgf.cm/pc
Loading