360-P3W-53T

MOUNTING PLATE360-P3W-53T

1 / 1 total results

Filter items
— The slim design gives a sleek look.
Specification
— Vertical adjustment : ± 2.5 mm
— Standard height : 0 mm
— Value of H : door thickness + 17 mm in case of inset.
— Value of H : door thickness + 19 mm in use of GH-360FP.
Sold separately
— Raised countersunk head tapping screw 3.5 x 15

Drawings / Illustrations

Spec Table

Body

Image Item Name Item Code Purchase Quotation
360-P3W-53T 160-046-697
Image Item Name Purchase Item Code Quotation RoHS Material Finish EAN Box Weight (g)

360-P3W-53T

160-046-697

Steel

Nickel Plating

4510932190091

400

20

Slide to See More


CAD download

Body

Item Name
360-P3W-53T
Item Name 2D 3D RoHS Item Code
360-P3W-53T DXF DWG SAT IGES X_T STEP

160-046-697

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/10/05)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/10/05)

Note

— When using with two H360 hinges, door spec should be as below:
- Door width : max. 450 mm
- Door weight : max. 7 kg

Related products

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Min Door Thickness
  • -
Max Door Thickness
  • -
Thickness of Mounting Plate (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More