360-P3W-53T-D10

MOUNTING PLATE360-P3W-53T-D10

1 / 1 total results

Filter items
  • MOUNTING PLATE
  • Straight Type / With Dowels
  • 360-P3W-53T-D10
  • OLYMPIA Series
— The slim design gives a sleek look.
— Pre-attached with press-in dowels.
Specification
— Vertical adjustment : ± 2.5 mm
— Standard height : 0 mm
— Value of H : door thickness + 17 mm in case of inset.
— Value of H : door thickness + 19 mm in use of GH-360FP.
— Mounting hole : φ10 (depth: 11mm and more)

Drawings / Illustrations

  • [Installation]

Spec Table

Body

Image Item Name Item Code Purchase Quotation
360-P3W-53T-D10 160-046-698
Image Item Name Purchase Item Code Quotation RoHS Material Finish Dowel Material EAN Box Weight (g)

360-P3W-53T-D10

160-046-698

Steel

Nickel Plating

PA

4510932190107

400

24

Slide to See More


CAD download

Body

Item Name
360-P3W-53T-D10
Item Name 2D 3D RoHS Item Code
360-P3W-53T-D10 DXF DWG SAT IGES X_T STEP

160-046-698

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/10/05)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/10/05)

Note

— Press in the dowels at the same time.
— When using with two H360 hinges, door spec should be as below:
- Door width : max. 450 mm
- Door weight : max. 7 kg

Related products

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Min Door Thickness
  • -
Max Door Thickness
  • -
Thickness of Mounting Plate (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More