No space for your gas spring? S-AT Back Mounting is the solution!

A reliable replacement for gas springs, offering enhanced durability and control

PROBLEM

Key Issues

  1. Due to the design and construction of the device, it was not possible to attach stays or gas springs to the sides of the device
  2. The lids are heavy and cannot be lifted with standard stays, causing a burden

Product Information

Lift Assist Stay / S-AT02W
Side Panel Mount, Back Panel Mount

  • The spring's counterforce makes it easy to lift heavy lids and covers.
  • It can hold up lids easily (at approximately 10° to 80°).

*Information as of 31st August 2024.

SOLUTION

The Solution

  1. The back-mount type allows for installation in places where installation was previously impossible
  2. Smaller than typical gas springs, to take up less space inside the housing
  3. Equipped with a power assist mechanism to handle heavy lids. Allows lids to be lifted easily with one hand

The Power Assist Stay S-AT02W was introduced to our customer for their device as a solution to address the challenges of "not being able to attach stays or gas springs to the sides of the machine" and "the heavy top lid creating a burden when lifting."

The S-AT02W can be mounted on the back, making it suitable for locations where installation to the side of device is difficult. Additionally, the power-assist mechanism provides a smooth, effortless feel when lifting the lid.

Soldering equipment employing the Power Assist Stay S-AT02W

Also, by using the "Selection Tool", it was possible to smoothly calculate the lid's torque and select a product to match the weight of the lid.

Selection Tool is designed for selecting "Motion Design Tech" products.
Torque hinges and power assist stays, which are typically difficult to select and calculate, can be easily selected by inputting specific requirements. The tool provides a simulation of torque, operational force and so on via an easy-to-understand graph display.

The hinges and stays are invisible when the lid is closed, which gives a clean impression.

See the stays in action in this video. They make it possible to lift lids smoothly and close them slowly.

The S-AT Power Assist Stay series can be used for a wide range of applications, including on equipment and machinery with heavy lids.
In addition to back panel mounting, they can also be mounted onto side panels. Our stays have a wide range of maximum torque, so for any concerns regarding heavy lids, please feel free to reach out for a consultation at any time.

back mount Attached to back panel
side mount Attached to side panel

Your Recently Viewed Items

Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More