S-AT02W

LIFT ASSIST STAYS-AT02W

1 / 1 total results

Filter items
  • LIFT ASSIST STAY
  • Side Panel Mount, Back Panel Mount
  • S-AT02W

  • Power Assist
Doubled torque (*) compared with conventional S-AT. (* For side mount)
Spring mechanism assists in lifting heavy top-opening lid.
Easily holds the lid at any angle (about 10 degrees~80 degrees).
Compact design maximises space inside of the cabinet.
Non-handed for both side and back panel mount. Use side panel bracket for side mount.
Accessories
Side panel bracket (For side mount)

Truss head screw M5×6 (Used for fixing the body and bracket in case of side mount)
Recommended Screw
Truss head screw M5

Case Studies

s-at02w
A reliable replacement for gas springs, offering enhanced durability and control.

Videos

In Use

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
S-AT02W 180-025-461
Image Item Name Purchase Item Code Quotation RoHS Main Material Finish/Colour Spec Side Mount Min Torque Moment N.m/pc Side Mount Max Torque Moment N.m/pc Side Mount Min Torque Moment kgf.cm/pc Side Mount Max Torque Moment kgf.cm/pc ack Panel Mount Min Torque Moment N.m/pc ack Panel Min Torque Moment kgf.cm/pc ack Panel Max Torque Moment kgf.cm/pc Main Finish Flap Opening Direction Stay Type EAN Carton

S-AT02W

180-025-461

Stainless Steel (SUS430)/Polyacetal (POM)

Plain/Black

Back Panel Mount Type

17.6

21.0

180

214

16.5

153

168

Plain

Top Opening

Lift-assist Stay

4510932084666

10

Slide to See More


CAD download

Body

Item Name
S-AT02W
Item Name 2D 3D Others RoHS Item Code
S-AT02W DXF DWG SAT IGES X_T STEP 3DPDF

180-025-461

Slide to See More

Catalogue

Manuals

Instruction Manual 0684-1_s_atw.pdf

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • S-AT - Spring loaded stay

×
×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More