Solutions for Machine Tool Enclosures and Covers

As the performance of machine tools and equipment advances, there is a growing demand for appropriate exterior designs and attention to detail, such as the ease of use of maintenance doors. Additionally, controlling total costs, including assembly time, is crucial.
Sugatsune’s mechanical components allow for the pursuit of design excellence, ease of use, and cost-effectiveness.

Enhance Usability and Safety Around Equipment Covers and Doors

LIFT ASSIST HINGES

Heavy covers and lids on large equipment can be opened with ease. The soft-close feature ensures that the cover or lid shuts gently, preventing pinched fingers.

See more info

SPRING-ASSIST
TORQUE HINGE
A torque hinge with an added spring-assist function. This feature allows heavy lids to stay securely in place at any angle, making them easier to operate compared to standard torque hinges.

See more info

MONOFLAT
LIN-X HINGE
This hinge design features smaller projections than traditional hinged doors, enabling use in tight spaces. The series includes models that support large doors weighing up to 90kg.

See more info

SOFT CLOSING STAYS
This stay mechanism uses a Lapcon system, allowing the upper lid to close slowly and quietly. Some models feature an adjustable screw, which allows for fine-tuning the closing speed of the door.

See more info

Upgrade the Aesthetics and Visibility of Equipment Design

TB Handles

High-spec handles designed to meet the requirements of machine tools and equipment. They harmonise with the overall design of the equipment when installed.

See more info

LED TOUGH LIGHT
L-TGH
Highly durable LED lighting that’s resistant to vibration, with IP69K and IP67F ratings.

See more info

Recommended Products for Door and Panel Areas

STAINLESS STEEL PUSH LOCK FASTENER
152FT
A fastening solution that replaces screws, allowing quick and easy attachment and removal of inspection and maintenance panels with a single push, enhancing work efficiency.

See more info