152FT

STAINLESS STEEL PUSH LOCK FASTENER152FT

6 / 6 total results

Filter items
  • STAINLESS STEEL PUSH LOCK FASTENER
  • Mini/Flush Type
  • 152FT

push-to-lock,push-action fastener,access fastener,push button latch

—Insert plug into socket and push to lock/unlock.
—Flush locked design prevents accidental release. Push with sharp-pointed object to release.
—Fast and easy installation/removal of panel.
—Locked cam prevents release by vibration.
—Stainless steel construction suitable for corrosive environments.

Videos

Drawings / Illustrations

  • [Grip Dimensions]
  • [Panel Side Mounting Hole Dimensions]
  • [Housing Side Mounting Hole Dimensions]
  • Consists of four parts: "plug", "ring" , "socket" and "nut" .

Spec Table

Body

Image Item Name Item Code Purchase Quotation
152FT-12-SS 120-050-628
152FT-20-SS 120-050-629
152FT-28-SS 120-050-630
152FT-36-SS 120-050-631
152FT-44-SS 120-050-632
152FT-52-SS 120-050-633
Image Item Name Purchase Item Code Quotation RoHS EAN Weight (g)

152FT-12-SS

120-050-628

-

17.6

152FT-20-SS

120-050-629

-

17.8

152FT-28-SS

120-050-630

-

18

152FT-36-SS

120-050-631

-

18

152FT-44-SS

120-050-632

-

18.2

152FT-52-SS

120-050-633

-

18.3

Slide to See More


CAD download

Body

Item Name
152FT-12-SS
152FT-20-SS
152FT-28-SS
152FT-36-SS
152FT-44-SS
152FT-52-SS
Item Name 2D 3D Others RoHS Item Code
152FT-12-SS DXF DWG SAT IGES X_T STEP 3DPDF

120-050-628

152FT-20-SS DXF DWG SAT IGES X_T STEP 3DPDF

120-050-629

152FT-28-SS DXF DWG SAT IGES X_T STEP 3DPDF

120-050-630

152FT-36-SS DXF DWG SAT IGES X_T STEP 3DPDF

120-050-631

152FT-44-SS DXF DWG SAT IGES X_T STEP 3DPDF

120-050-632

152FT-52-SS DXF DWG SAT IGES X_T STEP 3DPDF

120-050-633

Slide to See More

Catalogue

Note

—Load applied directly to the body may cause damage.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • PUSH LOCK FASTENER Series

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More