PANEL HANGERAUH-H
2 / 2 total results
Z Clips
- ●A high load capacity model of the panel hanger AUH. Panels can easily be hung or removed without tools.
●Made of aluminium alloy for easy cutting.
●The guide grooves allow for easy alignment of screws. - Application
- ●Display panels, paintings, furniture
- Recommended Screw
- ●Cross-recessed truss head tapping screw 5
Videos
Drawings / Illustrations
-
Show all
-
Show all
[Cut Out Dimensions]
●The interval of the mounting holes should be 300 mm or less at the center of the mounting surface. -
Show all
[Installation]
-
Show all
[Panel Installation]
Insert the panel-side component into the wall-side component. -
Show all
[Load Capacity Specifications]
●The load capacity is calculated by carefully applying force (P) in the vertical direction to the panel hanger (dimension A: 320 mm) as shown in the figure (M5 truss screws used). Values may vary depending on the distance between the wall and the load, as well as the type of mounting screws used.
Spec Table
CAD download
Catalogue
Note
●Ensure to mount the panels to a section of the wall that has a solid backing, such as a pillar, behind it.
●Cannot be used together with the panel catch AUH-C70.