METAL MAGNETIC TOUCH LATCHML-ZN80
3 / 3 total results
- Passed 100,000 open/close private cycle test
flush mounting, hidden door, invisible door, cabinet, closet, BIM data available (Revit format)
- The body is made of metal for high durability.
Designed for use on large doors due to its strong push force.
Uses flame retardant plastic rated UL94V-0.
The magnet part has an allowance of 1.5° on each side to catch the strike plate correctly. This helps the magnet to adjust even if there is a slight misalignment.
The screws for the mounting plate are designed to be hidden from view.
For overlay doors, please make sure there is correct clearance between the door and side board as shown in the drawings below. - Application
- Walk-in closets, concealed doors.
- Accessories
- Cross-recessed tapping screw M4 × 16
Cross-recessed tapping screw M3 × 16
Videos
In Use
Images
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
ML-ZN80-BL | 140-043-880 |
![]() |
|
![]() |
ML-ZN80WT | 140-043-881 |
![]() |
|
![]() |
ML-ZN80BR | 140-056-849 | eShop |
![]() |
CAD download
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/08/03)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/08/03)

Note
The magnetic force may vary. Please comfirm with actual products before use.
Please install the body at the height where people are supposed to push.
Please use hinges which do not have catch functions.
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
Type
-
-
Magnetic Force N
-
L
-
- -
-
W
-
- -
-
H
-
- -
-
Stroke
-
- -
-
Installation Type
-
-
Body Material
-
Body Finish/Colour
-
-
RoHS 2
-
-
CAD
-