HG-RCT1S-90

FOLDING HINGEHG-RCT1S-90

1 / 1 total results

Filter items
  • FOLDING HINGE
  • 90° Locking
  • HG-RCT1S-90
— Locks at 90°. Produces click sound when locked.
— Unlocks when the angle goes over 90° and can be folded.
— Ratchet mechanism allows for high load capacity.
— HG-RCT12-C ratchet hinge with multiple locking angles is also available.
Application
Foldable tables and shelves

Videos

Drawings / Illustrations

  • Show all

    - Right-handed type is shown. Right and left handed types are symmetrical.
    - Make space indicated by * marks when installing.

  • Show all

    [Operating Angle]

  • Show all

    [Lock at 90°]
    Provides click sound with ratchet mechanism.

  • Show all

    [Unlock]
    The lock will be released if the angle is more than 90° .

  • - Right-handed type is shown. Right and left handed types are symmetrical.
    - Make space indicated by * marks when installing.
  • [Operating Angle]
  • [Lock at 90°]
    Provides click sound with ratchet mechanism.
  • [Unlock]
    The lock will be released if the angle is more than 90° .

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HG-RCT1S-90 170-048-682
Image Item Name Purchase Item Code Quotation RoHS EAN Box Carton Weight (g)

HG-RCT1S-90

170-048-682

4510932194457

10

40

310

Slide to See More

Sold in set of two hinges. (right and left)


CAD download

Body

Item Name
HG-RCT1S-90
Item Name 2D 3D Others RoHS Item Code
HG-RCT1S-90 DXF DWG SAT IGES X_T STEP 3DPDF

170-048-682

Slide to See More

Catalogue

Note

— Used in pairs. (right and left)
— Make sure the housing has sufficient strength so that the ratchet mechanism can function
properly.
— If the length between two hinges is more than 400 mm, the ratchets may not activate at the
same time.
— The hinge does not have free-stop mechanism. Please hold a shelf with hands when closing.

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • FOLDING HINGE HG-RCT1S-90 90° Locking

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More