HG-JV65-U-LGR

SOFT-CLOSE HINGEHG-JV65-U-LGR

1 / 1 total results

Filter items
  • SOFT-CLOSE HINGE
  • Concealed Type / For Vertical Use
  • HG-JV65-U-LGR
  • Passed 50,000 open/close private cycle test
— Will be hidden from view when closed.(The hinge is installed inside of enclosures.)
— Automatically and slowly closes doors from 35°. (Self and soft closing)
— Closing speed of doors is adjustable with a hex key.
Specification
Temperature: 0 - 40 °C
Accessories
Body cover
Recommended Screw
— M5 binding head screw
— M5 pan head screw
— M5 button bolt
— M5 truss head screw

Videos

Related information

Drawings / Illustrations

  • [Installation and Dimensions]
  • [Installation]
  • [Operating Range]
  • [Operating Range]
    Closing speed is adjustable with a hex key. (size: 2.5)

Spec Table

Body

Image Item Name Item Code Quotation
HG-JV65-U-LGR 170-049-813
Image Item Name Item Code Quotation RoHS EAN Weight (g)

HG-JV65-U-LGR

170-049-813

4510932194402

135

Slide to See More

CAD download

Body

Item Name
HG-JV65-U-LGR
Item Name 2D 3D Others RoHS Item Code
HG-JV65-U-LGR DXF DWG SAT IGES X_T STEP 3DPDF

170-049-813

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/06/18)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/06/18)

Manuals

Installation Manual 1448_1_hg_jv65u.pdf

Note

Set door stopper to prevent doors from opening over 95°.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • SOFT-CLOSE HINGE HG-JV65-U-LGR Concealed Type / For Vertical Use

×
×
Filter
Filter items
Search Clear All ×
Length L
  • -
Width W
  • -
Torque N
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More