HG-JG150

GRAVITY SOFT-CLOSE HINGEHG-JG150

2 / 2 total results

Filter items
  • GRAVITY SOFT-CLOSE HINGE
  • Self and Soft Close
  • HG-JG150

  • Passed 50,000 open/close private test
— Automatically and slowly close doors from 65 degrees. (The self-close feature uses gravity, and the soft-close feature is due to a built-in damper.)
— Can separate into two parts for easy installation and disassembly.
— The closing speed of doors is adjustable.
— Doors cannot be removed when closed for security purposes. (0°)
— Door position can be adjusted for depth and in a horizontal direction (± 3 mm).
Specification
Temperature : 0 - 40 °C
Accessories
— Cover
— Adjustment Plate
Recommended Screw
— M6 Binding head screw / Pan head screw
— M6 Hexagon socket head bolt / Button bolt

Videos

Related Information

Drawings / Illustrations

  • Show all

  • Show all

    [Installation of Left-handed Type]

  • Show all

    [Door Motion]

  • Show all

    [Speed Adjustment]
    Closing speed can be adjusted with the screw of the soft-close hinge which is for the upper side.

  • [Installation of Left-handed Type]
  • [Door Motion]
  • [Speed Adjustment]
    Closing speed can be adjusted with the screw of the soft-close hinge which is for the upper side.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HG-JG150R-CR 170-048-340
HG-JG150L-CR 170-048-341
Image Item Name Purchase Item Code Quotation RoHS EAN Box Carton Weight (g)

HG-JG150R-CR

170-048-340

4510932191913

1

10

995

HG-JG150L-CR

170-048-341

4510932191920

1

10

995

Slide to See More

Sold in set of two hinges. (soft-close hinge and self-close hinge)


CAD download

Body

Item Name
HG-JG150R-CR
HG-JG150L-CR
Item Name 2D 3D Others RoHS Item Code
HG-JG150R-CR DXF DWG SAT IGES X_T STEP 3DPDF

170-048-340

HG-JG150L-CR DXF DWG SAT IGES X_T STEP 3DPDF

170-048-341

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/06/04)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/06/04)

Manuals

Note

— Set door stopper to prevent doors from opening over 180°.
— Sold in set of two hinges. (soft-close hinge and self-close hinge)

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • GRAVITY SOFT-CLOSE HINGE HG-JG150 Self and Soft Close

×
×
Filter
Filter items
Search Clear All ×
Length L
  • -
Width W
  • -
Torque N
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More