180SUS-P6T

STAINLESS STEEL MOUNTING PLATE180SUS-P6T

1 / 1 total results

Filter items
  • STAINLESS STEEL MOUNTING PLATE
  • 180SUS-P6T
●Mounting Plate for 180SUS Concealed Hinge.
Specification
●Door Adjustment Function (±2 mm up/down)
●Thickness: 0 mm (Standard Thickness)
●Passed the in-house neutral salt spray test, meeting the 480-hour corrosion resistance standard in accordance with ISO 9227 (equivalent to DIN EN 1670).

Drawings / Illustrations

Spec Table

Body

Image Item Name Item Code Purchase Quotation
180SUS-P6T 160-056-880
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Finish Type Number of washer screw holes washer pitch Seat thickness Body colour - refinement for web Body material - refinement for web Series EAN Carton Weight (g)

180SUS-P6T

eShop

160-056-880

Stainless steel (SUS304)

Barrel polishing

metal washer

4

32

0 mm (standard thickness)

Silver

Stainless steel

180 series (SUS)

4510932230612

400

15

Slide to See More


CAD download

Body

Item Name
180SUS-P6T
Item Name 2D 3D Others RoHS Item Code
180SUS-P6T DXF DWG SAT IGES X_T STEP 3DPDF

160-056-880

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Material
Door Thickness
  • -
Glass Thickness
  • -
Series
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More