CONCEALED HINGE (STAINLESS STEEL)180SUS
2 / 2 total results
Filter items
Outdoor Kitchens, SUS180
- Soft Close
Outdoor Kitchens, SUS180
- Stainless Steel and it Closes Softly!
- • Full stainless steel.
• Overlay: 19mm
• Door Thickness: 15 ~ 20mm
• 3D Adjustable (overlay, depth, vertical)
• Self-closing version helps to firmly close door.
• Soft-close version prevents the door from slamming shut.
• Easily clips on and off the mounting plate. (sold separately) - Specification
- ●3D adjustment : Depth: ±2 mm (from centre of long hole), Vertical: ±2 mm (from centre of long hole), Overlay: ±2 mm (at 5 mm cut and 17 mm cover).
●Passed the in-house neutral salt spray test, meeting the 480-hour corrosion resistance standard in accordance with ISO 9227 (equivalent to DIN EN 1670). - Sold separately
- ●Stainless Steel Mounting Plate
- Recommended Screw
- ●Countersunk or round countersunk head wood/tapping screw 3.5
Videos
Drawings / Illustrations
-
Show all
Installation drawing S ≈ 1/2
Drawing above shows 180SUS-D46-19T or 180SUS-C46-19T on 180SUS-P6T mounting plate: 5 mm bore distance, 20 mm door thickness, 17 mm overlay. -
Show all
Locus chart S ≈ 1/1
Drawing above shows 5 mm bore distance, 20 mm door thickness, 20 mm side panel thickness, 17 mm overlay. -
Show all
Cut Out Dimensions (Wooden Doors)
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
180SUS-D46-19T | 160-056-878 | eShop |
![]() |
![]() |
180SUS-C46-19T | 160-056-879 | eShop |
![]() |
CAD download
Catalogue
Note
●The body of the hinge, excluding the damper, is made of stainless steel.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Opening Angle
-
-
Material
-
-
Door Thickness
-
- -
-
Glass Thickness
-
- -
-
Series
-
-
RoHS 2
-
-
CAD
-
