100-DP2

SPACER FOR 100 SERIES MOUNTING PLATE100-DP2

1 / 1 total results

Filter items
  • SPACER FOR 100 SERIES MOUNTING PLATE
  • 2 mm Thick
  • 100-DP2
  • 100 Series
Discontinued
Used to make overlay 2mm smaller.
Use with the following mounting plates:
100-01

100-03

100-03A

100-P3A

100-P3A-SUS304B

Spec Table

Body

Image Item Name Item Code Purchase Quotation
100-DP2 160-074-100
eShop
Image Item Name Purchase Item Code Quotation Mark RoHS Material Colour Hinge Type Series EAN Carton Weight (g)

100-DP2

eShop

160-074-100

PA

Ivory

Related Products

100 Series

4510932020879

3200

1.2

Slide to See More


CAD download

Body

Item Name
100-DP2
Item Name 2D 3D RoHS Item Code
100-DP2 DXF DWG SAT IGES X_T STEP

160-074-100

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Hinge Type
Material
Door Thickness
  • -
Glass Thickness
  • -
Series
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More