149F

PUSH LOCK FASTENER149F

4 / 4 total results

Filter items
Recommended substitute product
PUSH LOCK FASTENER 149FN

push-to-lock,push-action fastener,access fastener,push button latch

  • PUSH LOCK FASTENER
  • Push-Turn Type/For Horizontal Mount Only
  • 149F

Partially Discontinued

push-to-lock,push-action fastener,access fastener,push button latch

DISCONTINUED
Push plug in to lock and turn plug head to release. Reliable connection by simple operation.
Turn the plug head 90° either clockwise or counterclockwise to unlock.
Quick installation.
*Dash number on plug and socket indicates the part size.

Drawings / Illustrations

  • Show all

    [Plug]

  • Show all

    [Socket]

  • Show all

    [How to Select the Plug]

    (A) When board thickness T1 is thin (0.6~2.2 mm)

  • Show all

    (B) When providing gap C between board thickness T1 and board thickness T2

  • Show all

    (C) When eliminating gap C between board thickness T1 and board thickness T2

  • Show all

    [Application Example]

    Force

  • [Plug]
  • [Socket]
  • [How to Select the Plug]

    (A) When board thickness T1 is thin (0.6~2.2 mm)
  • (B) When providing gap C between board thickness T1 and board thickness T2
  • (C) When eliminating gap C between board thickness T1 and board thickness T2
  • [Application Example]

    Force

Spec Table

Body

Image Item Name Item Code Purchase Quotation
149S06-1-1AA 120-045-318
eShop
149S06-2-1AA 120-049-416
eShop
Image Item Name Purchase Item Code Quotation Sales Info Mark RoHS H1 H2 EAN Weight (g)

149S06-1-1AA

eShop

120-045-318

Discontinued

19.2

16.1

4510932051705

2

149S06-2-1AA

eShop

120-049-416

-

20

16.9

4510932052160

2

Slide to See More


Body

Image Item Name Item Code Purchase Quotation
149R02-2-1AA 120-045-322
eShop
149R02-3-1AA 120-045-323
eShop
Image Item Name Purchase Item Code Quotation Mark RoHS A B Material Minimum Socket Thickness T2 Maximum Socket Thickness T2 EAN Weight (g)

149R02-2-1AA

eShop

120-045-322

2.6

1.7

Stainless Steel (SUS304)

1.2

1.8

4510932051712

1

149R02-3-1AA

eShop

120-045-323

3.6

7.9

Stainless Steel (SUS304)

1.8

2.6

4510932051729

1

Slide to See More


CAD download

Body

Item Name
149S06-1-1AA
149S06-2-1AA
Item Name 2D 3D RoHS Sales Info Item Code
149S06-1-1AA DXF DWG SAT IGES X_T STEP

Discontinued

120-045-318

149S06-2-1AA DXF DWG SAT IGES X_T STEP

-

120-049-416

Slide to See More

Body

Item Name
149R02-2-1AA
149R02-3-1AA
Item Name 2D 3D RoHS Item Code
149R02-2-1AA DXF DWG SAT IGES X_T STEP

120-045-322

149R02-3-1AA DXF DWG SAT IGES X_T STEP

120-045-323

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/27)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/27)

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Tensile Load (N)
Shear Load (N)
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More