FOLDING BRACKETEB
6 / 6 total results
micro living,micro flat,micro apartment,Tiny Spaces,Tiny Home
micro living,micro flat,micro apartment,Tiny Spaces,Tiny Home
- Can be folded when not in use, allowing full use of space.
Automatically locks when flap is in opened position. The lock can be easily released by pushing the lever.
Keeps in folded position and has click sound when fully closed.
By using the optional EBD, you can make it a Soft Close type.
EB-303 can also be used with the EB-303-DA (built-in damper type).
No hinges are needed. - Application
- Shelves and tables (garages, recreational vehicles, commercial facilities, factories)
- Accessories
- EB-200, EB-200-BL :
Cross-recessed truss tapping screw ST4.8 x 38, Cross-recessed truss tapping screw ST4.8 x 16 (2 each)
EB-303, EB-303-BL, EB-317, EB-317-BL :
Cross-recessed truss tapping screw ST4.8 x 38, Cross-recessed truss tapping screw ST4.8 x 16 (3 each) - Optional item
- Damper for eb folding bracket EBD
Folding bracket EB-DA (built-in damper)
Videos
In Use
Images
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
EB-200 | 120-039-843 | eShop |
||
EB-200-BL | 120-048-895 | |||
EB-303 | 120-039-844 | eShop |
||
EB-303-BL | 120-048-896 | |||
EB-317 | 120-039-845 | eShop |
||
EB-317-BL | 120-048-897 |
CAD download
Body
Item Name |
---|
EB-200 |
EB-200-BL |
EB-303 |
EB-303-BL |
EB-317 |
EB-317-BL |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
EB-200 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-039-843 |
|
EB-200-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-048-895 |
|
EB-303 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-039-844 |
|
EB-303-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-048-896 |
|
EB-317 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-039-845 |
|
EB-317-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-048-897 |
Catalogue
Note
Used in pairs. (Shelf width: Max. 1300 mm)
Be careful not to get fingers caught in the bracket.
Use a long screwdriver for installation EB-303, EB-303-BL, EB-317, EB-317-BL.
Make sure the release lever is attached to bottom of the shelf for correct installation.
Please make sure the wall can sustain the load.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity (kgf per Unit)