EBD

DAMPER FOR EB FOLDING BRACKETEBD

1 / 1 total results

Filter items
  • DAMPER FOR EB FOLDING BRACKET
  • EBD

  • Soft Close
  • Lift Assist
Designed for EB folding bracket.
Lapcon mechanism prevents shelf from sudden drop.
Installation position can be easily determined with the supplied template.

Videos

Portfolio

Spec Table

Body

Image Item Name Item Code Purchase Quotation
EBD 120-034-867
Image Item Name Purchase Item Code Quotation RoHS Material Finish/Colour Min Door Moment N.m/1 Max Door Moment N.m/1 Min Door Moment kgf.cm/1 Max Door Moment kgf.cm/1 Min Door Thickness EAN Box Carton Weight (g)

EBD

120-034-867

ABS/Polyacetal (POM)/Steel

Off-White/Zinc/Chrome

8.5

15.0

86.7

153.0

15

4510932178075

1

20

400

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
EB-200 120-039-843
eShop
EB-200-BL 120-048-895
EB-303 120-039-844
eShop
EB-303-BL 120-048-896
EB-317 120-039-845
eShop
EB-317-BL 120-048-897
Image Item Name Purchase Item Code Quotation Mark RoHS Material Finish/Colour A B C D D(1) F G H K d(1) Mounting Hole Number Load Capacity N/1pc Load Capacity kgf/1pc Load Capacity kgf/1pc [For WEB Search] Load Capacity N/1pc [For WEB Search] L Using With Hinge E J EAN Box Weight (g)

EB-200

eShop

120-039-843

Stainless Steel (SUS304)

Mirror Polished

116

201

20

155

155

29

21

80

28.5

5

4

555

56

31~60kgf

304~588N

201~300mm

Not Necessary

-

-

4510932187701

20

332

EB-200-BL

120-048-895

Stainless Steel (SUS304)

Black

116

201

20

155

155

29

21

80

28.5

5

4

555

56

31~60kgf

304~588N

201~300mm

Not Necessary

-

-

4510932225885

20

332

EB-303

eShop

120-039-844

Stainless Steel (SUS304)

Mirror Polished

165

307

20

98

108

29

38

45

28.5

5.6

6

495

50

31~60kgf

304~588N

301~400mm

Not Necessary

156

67

4510932187718

20

500

EB-303-BL

120-048-896

Stainless Steel (SUS304)

Black

165

307

20

98

108

29

38

45

28.5

5.6

6

495

50

31~60kgf

304~588N

301~400mm

Not Necessary

156

67

4510932219846

20

500

EB-317

eShop

120-039-845

Stainless Steel (SUS304)

Mirror Polished

171

318.5

24

98

108

36

38

45

30

6

6

1080

110

Min. 101kgf

Min. 982N

301~400mm

Not Necessary

156

67

4510932187725

20

750

EB-317-BL

120-048-897

Stainless Steel (SUS304)

Black

171

318.5

24

98

108

36

38

45

30

6

6

1080

110

Min. 101kgf

Min. 982N

301~400mm

Not Necessary

156

67

4510932225892

20

750

Slide to See More


CAD download

Body

Item Name
EBD
Item Name 2D 3D Others RoHS Item Code
EBD DXF DWG SAT IGES X_T STEP 3DPDF

120-034-867

Slide to See More

Sold Separately

Item Name
EB-200
EB-200-BL
EB-303
EB-303-BL
EB-317
EB-317-BL
Item Name 2D 3D Others RoHS Item Code
EB-200 DXF DWG SAT IGES X_T STEP 3DPDF

120-039-843

EB-200-BL DXF DWG SAT IGES X_T STEP 3DPDF

120-048-895

EB-303 DXF DWG SAT IGES X_T STEP 3DPDF

120-039-844

EB-303-BL DXF DWG SAT IGES X_T STEP 3DPDF

120-048-896

EB-317 DXF DWG SAT IGES X_T STEP 3DPDF

120-039-845

EB-317-BL DXF DWG SAT IGES X_T STEP 3DPDF

120-048-897

Slide to See More

Catalogue

Manuals

Instruction Manual 1157_1_ebd.pdf

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • Heavy Duty Stainless Steel Folding Bracket EB combination with EBD bracket

×
×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More