FAD-54

MONOFLAT FAD (FOR PARTITION USE)FAD-54

2 / 2 total results

Filter items
Recommended substitute product
MONOFLAT LIN-X HINGE LIN-X800

micro living,micro flat,micro apartment,Tiny Spaces,Tiny Home

  • MONOFLAT FAD (FOR PARTITION USE)
  • Flush Door
  • FAD-54

Discontinued

micro living,micro flat,micro apartment,Tiny Spaces,Tiny Home

Door will be flush with surrounding walls when closed, creating flat and clean appearance.
Smaller projection maximises space in front of door.
Possible to combine in double doors.
All parts are installed to aluminium frame for long-term use.
Direct mount type MonoFlat FAD-44 also available .
No bottom rail required.
Door height can be set by cutting the arm connecting pipe.
Holds door in fully opened and closed position.
Door adjustable in vertical (-3 ~ +7mm), horizontal (+/-7mm), depth and parallel directions.
Passed 20,000 open/close cycle test

Videos

Portfolio

Images

Spec Table

Parts Set

Image Item Name Item Code Purchase Quotation
FAD-54L 250-021-876
eShop
FAD-54 250-121-314
eShop
Image Item Name Purchase Item Code Quotation Sales Info RoHS EAN

FAD-54L

eShop

250-021-876

DISCONTINUED

-

FAD-54

eShop

250-121-314

-

-

Slide to See More


Selling Individually

Image Item Name Item Code Purchase Quotation
H-42-C-5 100-010-567
PJ-60 120-040-456
eShop
ADR37-10-50 200-140-593
BS-36 210-030-639
Image Item Name Purchase Item Code Quotation Mark RoHS Material Finish L H B P R d S Body Type Handle Shape U Shape Handle Type Installation Type Applicable Mounting Installation Type (Arch) Type Component Name Colour (For Search) Colour Per Sheet Height Outer Dimension Shape Groove Width A C D Size Recommended Closing Torque N.m Recommended Closing Torque kgf.cm Aluminium Frame Groove Width Applications Product Type h T Load Capacity N Load Capacity kgf Body Material Screw Material Bottom Material EAN Box Carton Weight (g)

H-42-C-5

100-010-567

-

Stainless Steel (SUS304)

Mirror

200

50

12

188

6

M8

10

Back Screw Mount

U Shape

Straight

Female Screw

Wood

Back Mount

Handle

Handle

Grey/Silver

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932000796

30

60

220

PJ-60

eShop

120-040-456

Aluminium Alloy/Zinc Alloy(ZDC)

Paint/Silver/Chromate

-

-

20

-

-

None

-

-

-

-

-

-

-

-

Frame Joint Hardware

-

-

-

-

-

-

6mm

41

29

1.5 to 3

M6×15

6

61.2

6

Aluminium Frame Fastener

Fastener Products

-

-

-

-

-

-

-

4510932048637

-

-

-

ADR37-10-50

200-140-593

-

Steel/Elastomer (TPE)

Clear Zinc Chromate/Black

-

69.5

17

-

-

M10

50

-

-

-

-

-

-

-

Leveling Glide

-

-

-

-

-

-

-

-

-

41

-

-

-

-

-

-

12.5

6

196

20

Steel

Steel

Elastomer (TPE)

4510932033565

-

170

81

BS-36

210-030-639

-

Polyurethane (PUR)

Clear

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Clear Bumper

-

Clear

55 units/per sheet

4.6

25.4

Square

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932100298

-

-

-

Slide to See More


CAD download

Parts Set

Item Name
FAD-54L
FAD-54
Item Name 2D 3D RoHS Sales Info Item Code
FAD-54L DXF DWG SAT IGES X_T STEP

DISCONTINUED

250-021-876

FAD-54 DXF DWG SAT IGES X_T STEP

-

250-121-314

Slide to See More

Selling Individually

Item Name
H-42-C-5
PJ-60
ADR37-10-50
BS-36
Item Name 2D 3D Others RoHS Item Code
H-42-C-5 DXF DWG SAT IGES X_T STEP 3DPDF

100-010-567

PJ-60 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-456

ADR37-10-50 DXF DWG SAT IGES X_T STEP 3DPDF

200-140-593

BS-36 DXF DWG SAT IGES X_T STEP 3DPDF

210-030-639

Slide to See More

Catalogue

Manuals

Installation Manual (English) 0214_7_fad54_fad54l_e.pdf

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • FAD44・54 - MONO FLAT FAD (FOR LARGE SIZE CABINET) Trouble-shooting

×
×
Filter
Filter items
Search Clear All ×
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More