MONOFLAT LIN-X HINGELIN-X800
4 / 4 total results
Filter items
micro living,micro flat,micro apartment,Tiny Spaces,Tiny Home,BIM data available (Revit format),space saving,space save
- MONOFLAT LIN-X HINGE
- LIN-X800
- Flush Door Series



micro living,micro flat,micro apartment,Tiny Spaces,Tiny Home,BIM data available (Revit format),space saving,space save
- Innovative movement keeps doors discretely out of the way.
Door closes flush with surrounding walls for a sleek and clean design. No need to do special processing on any wall for grooves or rails.Can be used on aluminium frames (if the frame has a thickness over 120mm).
Whether open or closed, door stays out of the way
Compared to regular swing doors, has a small radius allowing the space in front of the door to be used effectively.
Opens fully for access to entire cabinet.
Whether installing cabinets or just getting access, the entire cabinet interior is easily accessible.
Built-in soft close mechanism
When the door closes, the internal damper will cause the door to close softly, preventing slamming.
4 Way adjustment post installation
Can be adjusted vertically, horizontally, depth or paralel.
Wide amount of applicable cabinets
Can be used on dual opening, single opening cabinets. Can also be used on L shaped corner spaces. - Specification
- Door Wdth : 750-850mm
Door Height: 1600※-2400mm (LIN-X800), 1600※-2980mm (LIN-X800H)
Door Thickness: 24-40mm
Door Wight : Max. 40kg per door
Usage : 1 per door ( Overlay )※ Please cut the connecting rod before use .
For details , please refer to the calculation formula listed in the assembly diagram .
Videos
In Use
Images
Related Information
Drawings / Illustrations
Spec Table
Parts Set
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
LIN-X800-BL-S | 250-043-897 | eShop |
![]() |
![]() |
LIN-X800-WT-S | 250-043-898 | eShop |
![]() |
![]() |
LIN-X800H-BL-S | 250-043-899 | eShop |
![]() |
![]() |
LIN-X800H-WT-S | 250-043-900 | eShop |
![]() |
Selling Individually
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
LIN-X800-BL | 250-043-834 | eShop |
![]() |
![]() |
LIN-X800-WT | 250-043-835 | eShop |
![]() |
Selling Individually
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
LIN-X80-L2100-BL | 250-043-842 | eShop |
![]() |
![]() |
LIN-X80-L2100-SL | 250-043-843 | eShop |
![]() |
![]() |
LIN-X80-L2500-BL | 250-043-844 | eShop |
![]() |
![]() |
LIN-X80-L2500-SL | 250-043-845 | eShop |
![]() |
CAD download
Parts Set
Item Name |
---|
LIN-X800-BL-S |
LIN-X800-WT-S |
LIN-X800H-BL-S |
LIN-X800H-WT-S |
Selling Individually
Item Name |
---|
LIN-X800-BL |
LIN-X800-WT |
Selling Individually
Item Name |
---|
LIN-X80-L2100-BL |
LIN-X80-L2100-SL |
LIN-X80-L2500-BL |
LIN-X80-L2500-SL |
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/27)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/27)

Manuals
Installation Manual (English) | 1262_1_lin_x800_e.pdf |
---|
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
×
-
Load Capacity kg (Per Door)
-
- -
-
Door Width (mm)
-
- -
-
Door Height (mm)
-
- -
-
Door Thickness (mm)
-
- -
-
RoHS 2
-
-
CAD
-
