GH-J95FP-Q1

FACE PLATE FOR GLASS DOORGH-J95FP-Q1

4 / 4 total results

Filter items

heavy duty, glass showcase, glass display, glass cabinet


heavy duty, glass showcase, glass display, glass cabinet

Accessories
Countersunk head screw M5⨯18
Sold separately
• Heavy duty concealed hinge J95 (P.368 - 371).

• Mounting plate J95-P6T (P.368)

Spec Table

Body

Image Item Name Item Code Purchase Quotation
GH-J95FP-Q1-SL 160-035-782
GH-J95FP-Q1-GL 160-035-783
GH-J95FP-Q1-BR 160-035-784
GH-J95FP-Q1-BL 160-035-785
Image Item Name Purchase Item Code Quotation RoHS Main Material Finish/Colour Door Material Colour Type Series Showcase Product Type Min Glass Thickness Max Glass Thickness Shape Side Board Material Load Capacity kgf/2pcs Load Capacity kgf/3pcs Max Glass Width Max Glass Height Installation EAN Box Carton Weight (g)

GH-J95FP-Q1-SL

160-035-782

Zinc Alloy (ZDC)

Nickel Plating

Glass

Glossy Silver

Related Item

J95

Hinge

8

10

Concealed Euro Hinge

Wood

25

40

800

2000

Inset
Overlay

4510932172523

1

20

305

GH-J95FP-Q1-GL

160-035-783

Zinc Alloy (ZDC)

24K Gold

Glass

Gold

Related Item

J95

Hinge

8

10

Concealed Euro Hinge

Wood

25

40

800

2000

Inset
Overlay

4510932172530

1

20

305

GH-J95FP-Q1-BR

160-035-784

Zinc Alloy (ZDC)

Antique Brass

Glass

Bronze

Related Item

J95

Hinge

8

10

Concealed Euro Hinge

Wood

25

40

800

2000

Inset
Overlay

4510932172547

1

20

305

GH-J95FP-Q1-BL

160-035-785

Zinc Alloy (ZDC)

Black

Glass

Black

Related Item

J95

Hinge

8

10

Concealed Euro Hinge

Wood

25

40

800

2000

Inset
Overlay

4510932172554

1

20

305

Slide to See More


CAD download

Body

Item Name
GH-J95FP-Q1-SL
GH-J95FP-Q1-GL
GH-J95FP-Q1-BR
GH-J95FP-Q1-BL
Item Name 2D 3D Others RoHS Item Code
GH-J95FP-Q1-SL DXF DWG SAT IGES X_T STEP 3DPDF

160-035-782

GH-J95FP-Q1-GL DXF DWG SAT IGES X_T STEP 3DPDF

160-035-783

GH-J95FP-Q1-BR DXF DWG SAT IGES X_T STEP 3DPDF

160-035-784

GH-J95FP-Q1-BL DXF DWG SAT IGES X_T STEP 3DPDF

160-035-785

Slide to See More

Catalogue

Manuals

Instruction Manual 0974_1_gh_j95fp_q1.pdf

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More