HEAVY DUTY CONCEALED HINGEJ95
5 / 5 total results
Filter items
- HEAVY DUTY CONCEALED HINGE
- 95°Opening/16 mm Overlay
- J95
- J95 Series
- Passed 40,000 open/close private cycle test
heavy duty, cabinet hinge
- 3-way-adjustment function by mounting plate (depth + 1.5, - 2.5 mm, vertical +/- 3 mm, overlay [horizontal] + 0, - 4 mm).
Simple One-Touch Installation and Detachment.
Max. Door Weight : 25 kg with 2 pcs, 40 kg with 3 pcs.
Snap on mount. - Sold separately
- —Mounting plate J95-P6T
—Face plate for glass door GH-J95FP
—Safety cover J95SC-16GR
—Cover for mounting plate J95ZC-GR - Recommended Screw
- —M5 countersunk head screw,M5 raised countersunk head screw
Videos
Portfolio
Images
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
J95-24/16T | 160-033-658 | |||
J95-C24/16T | 160-033-657 | |||
J95-24-16T BN | 160-034-920 | |||
J95-C24-16T BN | 160-034-917 |
A mounting plate (sold separately) is required for installation. Please order separately.
CAD download
Unique Drawings (installation, locus, processing)
Body
Item Name |
---|
J95-24/16T |
J95-C24/16T |
J95-24-16T BN |
J95-C24-16T BN |
Item name for combination CAD download [Hinge & Mounting Plate]
Catalogue
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Hinge Type
-
-
Overlay Amount
-
-
Material
-
-
Door Thickness
-
- -
-
Glass Thickness
-
- -
-
Series
-
-
RoHS 2
-
-
CAD
-
Loading