3-WAY ADJUSTABLE CONCEALED HINGEHES3D-70
3 / 3 total results
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet, ShaperHub data available
- 3-WAY ADJUSTABLE CONCEALED HINGE
- HES3D-70
-
HES Series With 3-way Adjustable Function


- Passed 50,000 open/close private cycle test
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet, ShaperHub data available
- Small HES series can be applied with Min. door thickness of 19 mm.
Small bore depth, easy to cut out the door and jamb.
3-way adjustment function allows vertical, horizontal, and depth adjustment after hinge installed.
Hinge can be split into the door side and the jamb side. - Accessories
- —Countersunk head tapping screw 4⨯20 (4 pcs/hinge) SUS
—Hex key 2
Videos
Related Information
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
HES3D-70DC | 170-035-441 |
![]() |
|
![]() |
HES3D-70DN | 170-035-442 |
![]() |
|
![]() |
HES3D-70BL | 170-035-443 |
![]() |
CAD download
Catalogue
Manuals
Installation Manual | 1039_5_hes3d_70_e.pdf |
---|
Note
—Can not be used with LAPCON DOOR DAMPER LDD or LAPCON DOOR CLOSER LDC-N2.
—Use below opening angle 180°.
—Can not be used with lid stays or door damper.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Unique Feature
-
-
Length L (mm)
-
-
Material
-
-
Finish and Colour
-
-
Door Width (mm)
-
- -
-
Door Height (mm)
-
- -
-
Door Thickness (mm)
-
- -
-
Colour
-
-
RoHS 2
-
-
CAD
-
