DAMPER HINGEHG-JHM14
8 / 8 total results
- Hinge with built-in damper UDH-14.
Smooth movement in the opening direction.
Cover hides mounting screws for clean appearance.
Easy to cut out with a router. - Specification
- —Operating temperature: 0°C–40°C
- Sold separately
- —Bracket for under mount (UKZ14) also available.
Videos
Related Information
Spec Table
Body
Body [[Bracket for Under Mount]]
CAD download
Body
Item Name |
---|
HG-JHM14-S-8BL |
HG-JHM14-S-8WT |
HG-JHM14-S-15BL |
HG-JHM14-S-15WT |
HG-JHM14-S-20BL |
HG-JHM14-S-20WT |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
HG-JHM14-S-8BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-031-930 |
|
HG-JHM14-S-8WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-031-931 |
|
HG-JHM14-S-15BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-031-932 |
|
HG-JHM14-S-15WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-031-933 |
|
HG-JHM14-S-20BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-031-934 |
|
HG-JHM14-S-20WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-031-935 |
Body [[Bracket for Under Mount]]
Catalogue
Manuals
Installation Manual | 0899_5_hg_jhm14_e.pdf |
---|
Note
—Be sure to read the "Cautions".
—The installation example in the Manual Instruction is for wooden lid.
—Sold in pairs.
—When installing, ensure that both hinge shafts are levelled and aligned.
—Damper mechanism works when opening the lid by about 60° or more.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Hinge Type
-
-
Length L
-
- -
-
Width W
-
- -
-
Torque N
-
RoHS 2
-
-
CAD
-