HG-S-34

SWIVEL TORQUE HINGEHG-S-34

2 / 2 total results

Filter items

friction hinge, Positioning hinges, position controle


  • Passed 20,000 open/close private cycle test
  • Free Stop

friction hinge, Positioning hinges, position controle

HG-S-MN, HG-S-21 and HG-S-75 are newly launched.
Rotation angle: 360 degrees
Centre hole for easy cable management (except for HG-S-MN).

Videos

Portfolio

Images

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HG-S50-34 170-023-959
HG-S70-34 170-023-960
Image Item Name Purchase Item Code Quotation Mark RoHS Outer Diameter Mid-section Hole Diameterφ Torque N.m Torque kgf.cm Main Material Main Finish Hinge Type Horizontal Load Capacity N Horizontal Load Capacity kgf Mounting Position Tolerance N.m Tolerance kgf.cm EAN Weight (g)

HG-S50-34

170-023-959

87

34

5.0

51.0

Stainless Steel (SUS430)

Barrel Polished

Swivel Hinge

400

40.8

Horizontal

(±20%)

(±20%)

4510932068765

280

HG-S70-34

170-023-960

87

34

7.0

71.4

Stainless Steel (SUS430)

Barrel Polished

Swivel Hinge

400

40.8

Horizontal

(±20%)

(±20%)

4510932068772

282

Slide to See More


CAD download

Body

Item Name
HG-S50-34
HG-S70-34
Item Name 2D 3D Others RoHS Item Code
HG-S50-34 DXF DWG SAT IGES X_T STEP 3DPDF

170-023-959

HG-S70-34 DXF DWG SAT IGES X_T STEP 3DPDF

170-023-960

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/04/21)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/04/21)

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • HG-S - Swivel torque hinge

×
Filter
Filter items
Search Clear All ×
Length L
  • -
Width W
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More