HG-S-21

SWIVEL TORQUE HINGEHG-S-21

2 / 2 total results

Filter items

friction hinge, Positioning hinges, position controle


  • Passed 20,000 open/close private cycle test
  • Free Stop

friction hinge, Positioning hinges, position controle

HG-S-MN, HG-S-21 and HG-S-75 are newly launched.
Rotation angle: 360 degrees
Centre hole for easy cable management (except for HG-S-MN).

Videos

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HG-S30-21 170-029-728
HG-S50-21 170-029-729
Image Item Name Purchase Item Code Quotation RoHS Outer Diameter Mid-section Hole Diameterφ Torque N.m Torque kgf.cm Main Material Main Finish Hinge Type Horizontal Load Capacity N Horizontal Load Capacity kgf Mounting Position Tolerance N.m Tolerance kgf.cm EAN Weight (g)

HG-S30-21

170-029-728

60

21.5

3.0

30.6

Stainless Steel (SUS430)

Barrel Polished

Swivel Hinge

200

20.4

Horizontal

(±20%)

(±20%)

4510932165938

175

HG-S50-21

170-029-729

60

21.5

5.0

51.0

Stainless Steel (SUS430)

Barrel Polished

Swivel Hinge

200

20.4

Horizontal

(±20%)

(±20%)

4510932165945

174

Slide to See More


CAD download

Body

Item Name
HG-S30-21
HG-S50-21
Item Name 2D 3D Others RoHS Item Code
HG-S30-21 DXF DWG SAT IGES X_T STEP 3DPDF

170-029-728

HG-S50-21 DXF DWG SAT IGES X_T STEP 3DPDF

170-029-729

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

×
  • HG-S - Swivel torque hinge

×
Filter
Filter items
Search Clear All ×
Length L
  • -
Width W
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More