HG-TA

TORQUE HINGEHG-TA

8 / 8 total results

Filter items
  • TORQUE HINGE
  • HG-TA

  • Passed 20,000 open/close private cycle test*
  • Passed 50,000 open/close private cycle test**
  • Free Stop

friction hinge, Positioning hinges, position controle

Highly durable HG-TA45H with wire hole is newly launched
Specification
—Operating temperature: 0°C~40°C
Application
—LCD, monitoring camera, etc.

Case Studies

HG-TA
The Torque Hinge HG-TA enhances the wrapping machine's performance by incorporating a free stop function without design compromise.

Videos

Portfolio

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HG-TA20R 170-012-403
HG-TA20L 170-012-404
HG-TA30R 170-012-405
HG-TA30L 170-012-406
HG-TA45R 170-012-407
HG-TA45L 170-012-408
HG-TA45HR 170-034-215
HG-TA45HL 170-034-216
Image Item Name Purchase Item Code Quotation RoHS Spec Hanging Position Torque N.m Torque kgf.cm Main Material Main Finish Hinge Type Mounting Position Length L Width W Mid-section Hole Diameter EAN Box Carton Weight (g)

HG-TA20R

170-012-403

Without Cable Hole

Right-handed

2(±20%)

20.4(±20%)

Stainless Steel (SUS430)

Barrel Polished

Special Type

Horizontal

16

66

-

4510932004022

40

320

30

HG-TA20L

170-012-404

Without Cable Hole

Left-handed

2(±20%)

20.4(±20%)

Stainless Steel (SUS430)

Barrel Polished

Special Type

Horizontal

16

66

-

4510932004039

40

320

30

HG-TA30R

170-012-405

Without Cable Hole

Right-handed

3(±20%)

30.6(±20%)

Stainless Steel (SUS430)

Barrel Polished

Special Type

Horizontal

16

66

-

4510932004046

40

320

30

HG-TA30L

170-012-406

Without Cable Hole

Left-handed

3(±20%)

30.6(±20%)

Stainless Steel (SUS430)

Barrel Polished

Special Type

Horizontal

16

66

-

4510932004053

40

320

30

HG-TA45R

170-012-407

Without Cable Hole

Right-handed

4.5(±20%)

45.9(±20%)

Stainless Steel (SUS430)

Barrel Polished

Special Type

Horizontal

18

80

-

4510932004060

20

160

65

HG-TA45L

170-012-408

Without Cable Hole

Left-handed

4.5(±20%)

45.9(±20%)

Stainless Steel (SUS430)

Barrel Polished

Special Type

Horizontal

18

80

-

4510932004077

20

160

65

HG-TA45HR

170-034-215

With Wire Hole

Right-handed

4.5(±20%)

45.9(±20%)

Stainless Steel (SUS430)

Barrel Polished

Special Type

Horizontal

16

66

6.5

4510932168045

20

160

60

HG-TA45HL

170-034-216

With Wire Hole

Left-handed

4.5(±20%)

45.9(±20%)

Stainless Steel (SUS430)

Barrel Polished

Special Type

Horizontal

16

66

6.5

4510932168052

20

160

60

Slide to See More


CAD download

Body

Item Name
HG-TA20R
HG-TA20L
HG-TA30R
HG-TA30L
HG-TA45R
HG-TA45L
HG-TA45HR
HG-TA45HL
Item Name 2D 3D Others RoHS Item Code
HG-TA20R DXF DWG SAT IGES X_T STEP 3DPDF

170-012-403

HG-TA20L DXF DWG SAT IGES X_T STEP 3DPDF

170-012-404

HG-TA30R DXF DWG SAT IGES X_T STEP 3DPDF

170-012-405

HG-TA30L DXF DWG SAT IGES X_T STEP 3DPDF

170-012-406

HG-TA45R DXF DWG SAT IGES X_T STEP 3DPDF

170-012-407

HG-TA45L DXF DWG SAT IGES X_T STEP 3DPDF

170-012-408

HG-TA45HR DXF DWG SAT IGES X_T STEP 3DPDF

170-034-215

HG-TA45HL DXF DWG SAT IGES X_T STEP 3DPDF

170-034-216

Slide to See More

Catalogue

Note

—Be sure to read the "Cautions".

—For pair using: Please use the same torque in both hinges.

—When installing, ensure that both hinge shafts are levelled and aligned.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • HG-TA and HG-TB - Torque hinge

×
Filter
Filter items
Search Clear All ×
Hinge Type
Mounting Position
Length L
  • -
Width W
  • -
Main Material
Main Finish
Inner Diameter
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More