DOOR DAMPERLDD-S
8 / 8 total results
invsible damper,hidden damper,invisible door hinge,invisible door,hidden damper
- DOOR DAMPER
- Surface Mount
- LDD-S
- LDD Series




- Surface mount type
- Passed 100,000 open/close private cycle test
invsible damper,hidden damper,invisible door hinge,invisible door,hidden damper
- Surface mount type.
Easy to determine installation position.
Counter plate position and pull-in force (catching force) adjustable after installation.
Unobtrusive design: damper unit is only 20mm high, easily fits most door frames.
Self & soft-close from final 15°. Door starts to close slowly from a earlier position compared with conventional products, reducing the load applied on the hinges.
Door can be opened more easily as compared with door closer.
Suitable for maximum door weight 40kg.
Self & soft-close function can be turned off when the arm is pulled in with door opened. (When the arm is pulled out, self & soft-close function can be turned on again.)
Can be used with the following hinges.
3-way adjustable concealed hinge HES3D
*Can not be used with HES3D-90.
Spring hinge ST150-6314-05
Spring hinge SA
Concealed type door damper LDD-V also available. - Specification
- —Passed 100,000 open/close private cycle test.
- Accessories
- —Countersunk head tapping screw 3.5×30
—Binding head tapping screw 4×16
Videos
In Use
Images
Related Information
Drawings / Illustrations
-
Show all
[Counter Plate]
LDD-S-R type shown. -
Show all
[Installation]
*1 Top view above is for the upper frame mounting width above 25mm.When the distance from door to the back of the door stopper is 20mm–25mm, please use the screw hole A and C.
*2 Refer to for 3-way adjustable concealed hinge HES3D. *Can not be used with HES3D-90. -
Show all
[Door Movement]
Right-handed type shown. Left-handed type is symmetrical. -
Show all
[Door Hinge Side]
-
Show all
[Easy to Install and Adjust]
Spec Table
Body
CAD download
Body
Item Name |
---|
LDD-S-L DBR |
LDD-S-L LBR |
LDD-S-L LGR |
LDD-S-L WT |
LDD-S-R DBR |
LDD-S-R LBR |
LDD-S-R LGR |
LDD-S-R WT |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
LDD-S-L DBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
270-018-991 |
LDD-S-L LBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
270-018-989 |
LDD-S-L LGR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
270-018-987 |
LDD-S-L WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
270-018-985 |
LDD-S-R DBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
270-018-990 |
LDD-S-R LBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
270-018-988 |
LDD-S-R LGR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
270-018-986 |
LDD-S-R WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
270-018-984 |
Catalogue
Manuals
Installation Manual (English) | 1086_5_ldds_e_a4.pdf |
---|
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
