MONOFLAT LIN-X HINGELIN-X600
20 / 20 total results
- MONOFLAT LIN-X HINGE
- LIN-X600
- Flush Door Series


- Soft Close
micro living,micro flat,micro apartment,Tiny Spaces,Tiny Home,space saving,space save,small kitchen
- Door does not get in the way even when fully opened
- Door will be flush with left and right doors when closed.
Door does not get in the way during and after being opened.
Full access to cabinet! Maximising inside space.
Door can be opened and closed smoothly from any position.
Door closes smoothly and softly with damper.
Easy installation
4-way adjustable: Adjustable in vertical, horizontal, depth and parallel directions. - Specification
- Door Width : 550-650 mm
Door Height: 600-2400 mm
Door Thickness: 15-24 mm
Door Weight : Max. 24 kg/Door
Overlay : 19 mm
Product specifications : Single door specification ( Overlay )
Videos
In Use
Images
Related Information
Drawings / Illustrations
Spec Table
Parts Set
Sold Separately [Mounting Plate]
Selling Individually
Parts Set [STANDARD KIT With Mounting Plate]
Includes parts set and mounting plates.
Suitable for door size (width 550~650mm, height 600~900mm,
thickness 15~24mm) and door weight 9kg or less.
CAD download
Parts Set
Item Name |
---|
LIN-X600S-0909 |
LIN-X600S-0912 |
LIN-X600S-1212 |
LIN-X600S-1216 |
LIN-X600S-1512 |
LIN-X600S-1516 |
LIN-X600S-1520 |
LIN-X600S-1812 |
LIN-X600S-1816 |
LIN-X600S-1820 |
LIN-X600S-1824 |
LIN-X600S-2112 |
LIN-X600S-2116 |
LIN-X600S-2120 |
LIN-X600S-2124 |
LIN-X600S-2412 |
LIN-X600S-2416 |
LIN-X600S-2420 |
LIN-X600S-2424 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
LIN-X600S-0909 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-017-492 |
LIN-X600S-0912 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-017-067 |
LIN-X600S-1212 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-017-068 |
LIN-X600S-1216 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-017-069 |
LIN-X600S-1512 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-017-070 |
LIN-X600S-1516 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-017-071 |
LIN-X600S-1520 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-017-072 |
LIN-X600S-1812 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-017-073 |
LIN-X600S-1816 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-017-074 |
LIN-X600S-1820 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-017-075 |
LIN-X600S-1824 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-017-493 |
LIN-X600S-2112 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-017-076 |
LIN-X600S-2116 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-017-077 |
LIN-X600S-2120 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-017-078 |
LIN-X600S-2124 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-017-079 |
LIN-X600S-2412 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-017-080 |
LIN-X600S-2416 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-017-081 |
LIN-X600S-2420 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-017-082 |
LIN-X600S-2424 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-017-083 |
Sold Separately [Mounting Plate]
Item Name |
---|
230-P4W-32T |
TAP3515NI |
Selling Individually
Item Name |
---|
LIN-X600ACD |
LIN-X600A |
LIN-X60-L540 |
LIN-X60-L840 |
LIN-X60-L1140 |
LIN-X60-L1440 |
LIN-X60-L1740 |
LIN-X60-L2040 |
LIN-X60C |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
LIN-X600ACD | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-016-962 |
LIN-X600A | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-016-963 |
LIN-X60-L540 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-016-964 |
LIN-X60-L840 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-016-965 |
LIN-X60-L1140 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-016-966 |
LIN-X60-L1440 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-016-967 |
LIN-X60-L1740 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-016-968 |
LIN-X60-L2040 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-016-969 |
LIN-X60C | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-016-970 |
Parts Set [STANDARD KIT With Mounting Plate]
Catalogue
Manuals
Instruction Manual (English) | 0462_2_lin_x600_e.pdf |
---|
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity kg (Per Door)
-
- -
-
Door Width (mm)
-
- -
-
Door Height (mm)
-
- -
-
Door Thickness (mm)
-
- -
