- MC-159-STD
STAINLESS STEEL MAGNETIC CATCHMC-159-STD
2 / 2 total results
Filter items
- — The bolts are designed to be fixed with nuts from the back side. As there are no screw heads, it is easy to keep the flat surface clean.
— Neodymium magnet is used for strong force.
— 2.2 mm ultra-thin design.
— Counter plate of back-mount type is also available. - Accessories
- — Hexagon nut M5 stainless steel (SUS304)
Drawings / Illustrations
Spec Table
Body
CAD download
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/08/21)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/08/21)
Note
— Be sure to read the “Cautions” .
— Max. temperature: 80℃
— The counter plate to be used with should be in contact with the catch body. If an object makes direct surface contact with the magnet, it may break and no
longer work properly.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Mounting Direction
-
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
Body Material
-
-
Body Finish
-
-
RoHS 2
-
-
CAD
-
Loading