- Industrial Component Hardware
- CATCHES, LATCHES AND FASTENERS
- MAGNETIC CATCHES
- MC-YN001, MC-YN001P
- MC-YN001, MC-YN001P
MAGNETIC CATCHMC-YN001, MC-YN001P
2 / 2 total results
Filter items
- Ultra Thin
- Ultra thin magnetic catch of 2.2mm thick ideal for tight spaces.
Small body with strong magnetic force by using neodymium magnet.
Magnetic catch only or set including magnetic catch, counter plate and screws available.
Installation with rivet is also possible. - Accessories
- For MC-YN001P only
—Counter plate MC-YN001U
—Countersunk head tapping screw 3×14 - Recommended Screw
- —Countersunk head screw M3 or Countersunk head wood screw nominal 3.1
Drawings / Illustrations
Spec Table
Body
CAD download
Catalogue
Note
—Be sure to read the “Cautions”.
—Max. temperature: 80°C
—The counter plate should be in contact with the yokes on both sides and should not be in contact directly with the magnet. Direct contact may break the magnet.
—Be sure to chamfer the mounting surface for screws and rivets. In this way, screw head will not project when the body is fixed (refer to “Cut Out Dimensions and Installation Example”).
Related products
Category
- Industrial Component Hardware
- CATCHES, LATCHES AND FASTENERS
- MAGNETIC CATCHES
- MC-YN001, MC-YN001P
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Mounting Direction
-
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
Body Material
-
-
Finish/Colour
-
-
RoHS 2
-
-
CAD
-
