- Industrial Component Hardware
- CATCHES, LATCHES AND FASTENERS
- MAGNETIC CATCHES
- MC-YN015S, MC-YN015SP
- MC-YN015S, MC-YN015SP
MAGNETIC CATCHMC-YN015S, MC-YN015SP
2 / 2 total results
- Ultra Thin
- Rust Prevention
- Ultra thin magnetic catch of 2.2mm thick ideal for tight space.
Stainless steel type of the same size as conventional MC-YN001 .
Anti rust: made of stainless steel and acrylic resin coated magnet.
Small body with strong magnetic force by using neodymium magnet.
Magnetic catch only or set including magnetic catch, counter plate and screws available.
Installation with rivet is also possible. - Accessories
- For MC-YN015SP only
—Counter plate
—Countersunk head tapping screw 3×14 (SUS) - Recommended Screw
- —Countersunk head screw M3 or Countersunk head wood screw nominal 3.1
Drawings / Illustrations
Spec Table
Body
CAD download
Catalogue
Note
—Be sure to read the “Cautions”.
—Rust may occur when using in direct water exposure or high temperature and high humidity environment.
—Max. temperature: 80°C
—The counter plate should be in contact with the yokes on both sides and should not be in contact directly with the cover. Direct contact may break the magnet.
—Be sure to chamfer the mounting surface for screws and rivets.In this way, screw head will not project when the body is fixed (refer to “Cut Out Dimensions and Installation Example”).
Related products
Category
- Industrial Component Hardware
- CATCHES, LATCHES AND FASTENERS
- MAGNETIC CATCHES
- MC-YN015S, MC-YN015SP
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Mounting Direction
-
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
Environment
-
-
Body Material
-
-
Body Finish
-
-
RoHS 2
-
-
CAD
-