MLG20

MULTI-ROLLER LINEAR GUIDEMLG20

12 / 12 total results

Filter items
  • MULTI-ROLLER LINEAR GUIDE
  • Mini Type
  • MLG20

  • Passed a 300,000 private cycle test
●Allows for smooth movement with the unique mechanism called "multi-roller".
●Passed a 300,000 cycle test (round trips / 100 mm one way / 200 mm per second).
●Since there is no ball creep, it can be used together with a motor drive.
●A 100 mm type rail is now available.
●A short guide block is now available. The full length is shorter, allowing the travel length to increase by 13 mm.
Application
●Medical equipment, food machine, amusement machine, analytical instruments.

Case Studies

MLG The Power of Sugatsune's One-Stop Production: Guide Rails
This product enabled customers with space constraints to use drawer slides that could move vertically and diagonally.

Videos

In Use

Related Information

Drawings / Illustrations

Spec Table

Body [GUIDE RAIL]

Image Item Name Item Code Purchase Quotation
MLG20-100 190-047-272
MLG20-200 190-045-763
MLG20-300 190-045-764
MLG20-400 190-045-765
MLG20-600 190-050-438
MLG20-800 190-050-439
MLG20-2000 190-050-440
eShop
Image Item Name Purchase Item Code Quotation RoHS Rail Length (L) Number of Holes (K) Material Finish Suitable Guide Rail Height H Width W Main Material Guide Rail Type Vertical Static Load Rating N Horizontal Static Load Rating kgf Vertical Static Load Rating kgf Horizontal Static Load Rating N Carriage Length L EAN Box Weight (g)

MLG20-100

190-047-272

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932223447

-

18

MLG20-200

190-045-763

200

4

Aluminium Alloy

Anodized Silver

MLG20

20.2

10.5

Stainless Steel

Roller Type

40

4.0

40

4.0

43

4510932189118

200

36

MLG20-300

190-045-764

300

6

Aluminium Alloy

Anodized Silver

MLG20

20.2

10.5

Stainless Steel

Roller Type

40

4.0

40

4.0

43

4510932189125

100

54

MLG20-400

190-045-765

400

8

Aluminium Alloy

Anodized Silver

MLG20

20.2

10.5

Stainless Steel

Roller Type

40

4.0

40

4.0

43

4510932189132

100

72

MLG20-600

190-050-438

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932216005

20

108

MLG20-800

190-050-439

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932216012

20

144

MLG20-2000

eShop

190-050-440

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932216029

20

359

Slide to See More


Body [GUIDE BLOCK]

Image Item Name Item Code Purchase Quotation
MLG-20C 190-045-762
Image Item Name Purchase Item Code Quotation RoHS Rail Length (L) Suitable Guide Rail Height H Width W Main Material Guide Rail Type Vertical Static Load Rating N Horizontal Static Load Rating kgf Vertical Static Load Rating kgf Horizontal Static Load Rating N Carriage Length L EAN Box Weight (g)

MLG-20C

190-045-762

200 to 400

MLG20

20.2

10.5

Stainless Steel

Roller Type

40

4.0

4.0

40

43

4510932189101

200

13

Slide to See More


Body [SHORT GUIDE BLOCK]

Image Item Name Item Code Purchase Quotation
MLG-20CS 190-047-271
eShop
Image Item Name Purchase Item Code Quotation RoHS EAN Weight (g)

MLG-20CS

eShop

190-047-271

4510932223430

11

Slide to See More


Body [8-WHEEL GUIDE BLOCK]

Image Item Name Item Code Purchase Quotation
MLG-20C-8 190-054-826
Image Item Name Purchase Item Code Quotation RoHS EAN Weight (g)

MLG-20C-8

190-054-826

4510932225847

15

Slide to See More


Body [MOUNTING PLATE]

Image Item Name Item Code Purchase Quotation
MLG20-P55-40 190-045-766
Image Item Name Purchase Item Code Quotation RoHS Rail Length (L) Material Suitable Guide Rail Height H Width W Main Material Guide Rail Type Vertical Static Load Rating N Horizontal Static Load Rating kgf Vertical Static Load Rating kgf Horizontal Static Load Rating N Carriage Length L EAN Box Weight (g)

MLG20-P55-40

190-045-766

200 to 400

Stainless Steel (SUS304)

MLG20

20.2

10.5

Stainless Steel

Roller Type

40

4.0

40

4.0

43

4510932189149

200

26

Slide to See More


Body

Image Item Name Item Code Purchase Quotation
MLG20-EC 190-055-883
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Height H Width W Guide Rail Type Colour EAN Weight (g)

MLG20-EC

eShop

190-055-883

Polyacetal (POM)

20.7

14

Roller Type

Black

4510932226868

1.8

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Assembly (Rail / Plate / Guide block)
Assembly (Rail / Short Guide Block)
Content 2D 3D
Assembly (Rail / Plate / Guide block) DXF DWG SAT IGES X_T STEP
Assembly (Rail / Short Guide Block) DXF DWG SAT IGES X_T STEP

Slide to See More

Body [GUIDE RAIL]

Item Name
MLG20-100
MLG20-200
MLG20-300
MLG20-400
MLG20-600
MLG20-800
MLG20-2000
Item Name 2D 3D Others RoHS Item Code
MLG20-100 DXF DWG SAT IGES X_T STEP 3DPDF

190-047-272

MLG20-200 DXF DWG SAT IGES X_T STEP 3DPDF

190-045-763

MLG20-300 DXF DWG SAT IGES X_T STEP 3DPDF

190-045-764

MLG20-400 DXF DWG SAT IGES X_T STEP 3DPDF

190-045-765

MLG20-600 DXF DWG SAT IGES X_T STEP 3DPDF

190-050-438

MLG20-800 DXF DWG SAT IGES X_T STEP 3DPDF

190-050-439

MLG20-2000 DXF DWG SAT IGES X_T STEP 3DPDF

190-050-440

Slide to See More

Body [GUIDE BLOCK]

Item Name
MLG-20C
Item Name 2D 3D Others RoHS Item Code
MLG-20C DXF DWG SAT IGES X_T STEP 3DPDF

190-045-762

Slide to See More

Body [SHORT GUIDE BLOCK]

Item Name
MLG-20CS
Item Name 2D 3D Others RoHS Item Code
MLG-20CS DXF DWG SAT IGES X_T STEP 3DPDF

190-047-271

Slide to See More

Body [8-WHEEL GUIDE BLOCK]

Item Name
MLG-20C-8
Item Name 2D 3D Others RoHS Item Code
MLG-20C-8 DXF DWG SAT IGES X_T STEP 3DPDF

190-054-826

Slide to See More

Body [MOUNTING PLATE]

Item Name
MLG20-P55-40
Item Name 2D 3D Others RoHS Item Code
MLG20-P55-40 DXF DWG SAT IGES X_T STEP 3DPDF

190-045-766

Slide to See More

Body

Item Name
MLG20-EC
Item Name 2D 3D Others RoHS Item Code
MLG20-EC DXF DWG SAT IGES X_T STEP 3DPDF

190-055-883

Slide to See More

Catalogue

Note

●Please use with stoppers.
●The mounting plate cannot be mounted to a short guide block.

Related products

Category

Your Recently Viewed Items

×
  • MULTI-ROLLER LINEAR SLIDE MLG20

  • MULTI-ROLLER LINEAR GUIDE MLG Mini Type Application Example

×
×
Filter
Filter items
Search Clear All ×
Radial Load Allowance kgf
Axial Load Allowance kgf
Load Capacity N (Per Pair)
Rail Length L (mm)
  • -
Height H (mm)
  • -
Width W (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More