MPG

METAL-DETECTABLE GROMMETMPG

3 / 3 total results

Filter items
  • METAL-DETECTABLE GROMMET
  • Food Sanitation Act Compliant Material
  • MPG
Contains metal powder, allowing for detection by metal detectors.
Coloured in blue for simple visual verification.
Made of silicone rubber for better heat and cold resistance.
Compliant with the Food Sanitation Act.

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
MPG-16 210-044-044
MPG-22 210-044-045
MPG-28 210-044-046
Image Item Name Purchase Item Code Quotation RoHS D1 D2 D3 D4 D5 H1 H2 H3 H4 Material Colour Min Board Thickness T Max Board Thickness T Grommet Shape EAN Weight (g)

MPG-16

210-044-044

23

20

16

11

13

1

3.5

1.6

2

Silicone Rubber

Blue

1.6

1.6

Round

4510932187268

2

MPG-22

210-044-045

29

26

22

17

19

1

4

2.3

2.5

Silicone Rubber

Blue

2.6

2.6

Round

4510932187275

3

MPG-28

210-044-046

37

33

28

21

24

1.5

5

2.3

3

Silicone Rubber

Blue

2.6

2.6

Round

4510932187282

6

Slide to See More


CAD download

Body

Item Name
MPG-16
MPG-22
MPG-28
Item Name 2D 3D Others RoHS Item Code
MPG-16 DXF DWG SAT IGES X_T STEP 3DPDF

210-044-044

MPG-22 DXF DWG SAT IGES X_T STEP 3DPDF

210-044-045

MPG-28 DXF DWG SAT IGES X_T STEP 3DPDF

210-044-046

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

×
  • TWO STEPS ONE WAY TORQUE HINGE HG-TQW8080

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More