ALUMINIUM SPRING LIFT-OFF HINGEPM120
6 / 6 total results
- Passed 250,000 open/close private cycle test
- Spring loaded for self-closing.
Spring tension adjustable with three steps with a hex key.
Easy to remove the door.
Black, white, golden or bronze colours and R10 corner rounding also available by made to order.
Soft-close by using with LAPCON DOOR DAMPER LDD-S and LDD-V (in case of door weight 15 to 40kg).
Spec Table
Body
CAD download
Body
Item Name |
---|
PM120-524401L |
PM120-525401R |
PM120-BK-5243-09L |
PM120-BK-5253-09R |
PM120-5244-05L |
PM120-5254-05R |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
PM120-524401L | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-022-484 |
PM120-525401R | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-022-485 |
PM120-BK-5243-09L | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-048-791 |
PM120-BK-5253-09R | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-048-792 |
PM120-5244-05L | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-058-513 |
PM120-5254-05R | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-058-514 |
Catalogue
Note
—In case of noise, apply lubricant (grease) to washer and torsion spring.
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Material
-
-
Length L (mm)
-
- -
-
Width W (mm)
-
- -
-
Leaf Thickness
-
- -
-
Unique Feature
-
-
Load Capacity N/2pcs
-
Load Capacity N/1pc
-
RoHS 2
-
-
CAD
-
