S-AT

LIFT ASSIST STAYS-AT

3 / 3 total results

Filter items
  • LIFT ASSIST STAY
  • Side Panel Mount
  • S-AT

  • Power Assist
Spring mechanism assists in lifting the top-opening lid.
Easily holds the door at any angle (about 10 degrees~80 degrees).
Compact design maximises the space inside.
Side mount and back panel mount are available. Both are nonhanded.
Can select spring tension hard or soft type depending on lid weight and dimension.
S-AT02W with doubled maximum door moment also available.

Videos

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
S-AT005 180-043-522
S-AT01 180-017-544
S-AT02 180-017-545
Image Item Name Purchase Item Code Quotation RoHS Spring Strength Main Material Finish Min Torque Moment N.m/pc Max Torque Moment N.m/pc Min Torque Moment kgf.cm/pc Max Torque Moment kgf.cm/pc Flap Opening Direction Stay Type EAN Carton

S-AT005

180-043-522

-

Stainless Steel (SUS430)/Polyacetal (POM)

Plain

4.1

6.1

42

62

-

-

4510932185202

10

S-AT01

180-017-544

Weak Type

Stainless Steel (SUS430)/Polyacetal (POM)

Plain

6.1

8.8

62

90

Top Opening

Lift-assist Stay

4510932004305

10

S-AT02

180-017-545

Strong Type

Stainless Steel (SUS430)/Polyacetal (POM)

Plain

8.8

11.8

90

120

Top Opening

Lift-assist Stay

4510932004312

10

Slide to See More


CAD download

Body

Item Name
S-AT005
S-AT01
S-AT02
Item Name 2D 3D Others RoHS Item Code
S-AT005 DXF DWG SAT IGES X_T STEP 3DPDF

180-043-522

S-AT01 DXF DWG SAT IGES X_T STEP 3DPDF

180-017-544

S-AT02 DXF DWG SAT IGES X_T STEP 3DPDF

180-017-545

Slide to See More

Catalogue

Manuals

Installation Manual (English) 1020_2_s_at_e.pdf

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • S-AT - Spring loaded stay

×
×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More