SPRING HINGESA
4 / 4 total results
Filter items
- Passed 500,000 open/close private cycle test
- Spring loaded for self-closing.
Spring tension adjustable with three steps with a hex key.
All par ts including shaft and spring made of stainless steel (SUS304).
Soft-close by using with LAPCON DOOR DAMPER LDD-S and LDD-V (in case of door weight 15 to 40kg).
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
SA120-5314-01 | 170-090-810 | |||
SA180-5814-01 | 170-090-811 | |||
SA120-5314-05 | 170-090-812 | |||
SA180-5814-05 | 170-090-813 |
CAD download
Body
Item Name |
---|
SA120-5314-01 |
SA180-5814-01 |
SA120-5314-05 |
SA180-5814-05 |
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2023/05/10)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2023/05/10)
Note
—In case of noise, apply lubricant (grease) to washer and torsion spring.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Hinge Type
-
-
Material
-
-
Length L (mm)
-
- -
-
Width W (mm)
-
- -
-
Leaf Thickness
-
- -
-
Unique Feature
-
-
Load Capacity N/2pcs
-
Load Capacity N/1pc
-
RoHS 2
-
-
CAD
-
Loading