SPHL-25

SHELF SUPPORTSPHL-25

1 / 1 total results

Filter items
  • SHELF SUPPORT
  • For SPHL-1820
  • SPHL-25

For shelf standard SPHL-1820 .
Compact design does not affect cabinet appearance

Spec Table

Body

Image Item Name Item Code Purchase Quotation
SPHL-25 120-030-914
Image Item Name Purchase Item Code Quotation RoHS Material Finish Load Capacity N Load Capacity kgf Load Capacity N (4 pieces) Load Capacity kgf (4 pieces) Application Colour Load Capacity Series Type EAN Box Carton Weight (g)

SPHL-25

120-030-914

Stainless Steel (SUS304)

Satin

1470

150

1470

150

Wood

Silver

131 to 150kg

SPHL

Shelf Support

4510932004503

200

1200

11

Slide to See More


CAD download

Body

Item Name
SPHL-25
Item Name 2D 3D Others RoHS Item Code
SPHL-25 DXF DWG SAT IGES X_T STEP 3DPDF

120-030-914

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Load Capacity (kgf per Unit)
Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More