SPHL-1820

STAINLESS STEEL SHELF STANDARDSPHL-1820

1 / 1 total results

Filter items
  • STAINLESS STEEL SHELF STANDARD
  • Heavy Duty
  • SPHL-1820

Heavy duty shelf standard with 1.2 mm thickness.
The shelf supports are adjustable every 20mm.
Made of stainless steel (SUS304) with excellent durability.
Use with shelf support SPHL-30 or SPHL-25 (sold separately).
End cap SPHL-23E for shelf standard is sold separately

Spec Table

Body

Image Item Name Item Code Purchase Quotation
SPHL-1820 120-030-912
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Finish Holes Load Capacity Required Shelf Standards Profile Thickness Shelf Standard Length Colour Series Type Load Capacity kgf Load Capacity N EAN Box Weight (g)

SPHL-1820

eShop

120-030-912

Stainless Steel (SUS304)

Satin

11

131 to 150kg

2
4

Min. 6mm

456 to 1820mm

Silver

SPHL

Shelf Standard

150

1470

4510932004497

30

500

Slide to See More


CAD download

Body

Item Name
SPHL-1820
Item Name 2D 3D Others RoHS Item Code
SPHL-1820 DXF DWG SAT IGES X_T STEP 3DPDF

120-030-912

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More