SPHL-30

SHELF SUPPORTSPHL-30

1 / 1 total results

Filter items
  • SHELF SUPPORT
  • For SPHL-1820
  • SPHL-30

For shelf standard SPHL-1820 .
Can be attached/detached quickly and firmly.
Elastomer cover (black) prevents glass shelf from sliding.
Has resistance to vibration.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
SPHL-30 120-030-913
Image Item Name Purchase Item Code Quotation RoHS Material Finish Load Capacity N Load Capacity kgf Load Capacity N (4 pieces) Load Capacity kgf (4 pieces) Application Colour Extra Features Load Capacity Series Type EAN Box Carton Weight (g)

SPHL-30

120-030-913

Stainless Steel (SUS304)

Satin

1470

150

1470

150

Glass Shelf

Black

Anti-slip (Rubber)

131 to 150kg

SPHL

Shelf Support

4510932015059

100

1000

12

Slide to See More


CAD download

Body

Item Name
SPHL-30
Item Name 2D 3D Others RoHS Item Code
SPHL-30 DXF DWG SAT IGES X_T STEP 3DPDF

120-030-913

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Load Capacity (kgf per Unit)
Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More