SPN-15

SHELF SUPPORTSPN-15

1 / 1 total results

Filter items
  • SHELF SUPPORT
  • For SPN-1820
  • SPN-15

For shelf standard SPN-1820 .
Holds more securely with optional cap (use without cap is also possible).

Spec Table

Body

Image Item Name Item Code Purchase Quotation
SPN-15 120-017-692
Image Item Name Purchase Item Code Quotation RoHS Material Finish Load Capacity N Load Capacity kgf Load Capacity N (4 pieces) Load Capacity kgf (4 pieces) Application Colour Extra Features Type EAN Box Carton Weight (g)

SPN-15

120-017-692

Stainless Steel (SUS304)

Barrel Polished

785

80

785

80

Wood

Silver

Anti-slip (Rubber)

Shelf Support

4510932015097

400

2000

2

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
SPN-15C 120-017-693
Image Item Name Purchase Item Code Quotation RoHS Material Colour EAN Box Carton Weight (g)

SPN-15C

120-017-693

Elastomer (TPE)

White

4510932015103

400

4000

0.5

Slide to See More


CAD download

Body

Item Name
SPN-15
Item Name 2D 3D Others RoHS Item Code
SPN-15 DXF DWG SAT IGES X_T STEP 3DPDF

120-017-692

Slide to See More

Sold Separately

Item Name
SPN-15C
Item Name 2D 3D Others RoHS Item Code
SPN-15C DXF DWG SAT IGES X_T STEP 3DPDF

120-017-693

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Load Capacity (kgf per Unit)
Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More