SPN-1820

SHELF STANDARDSPN-1820

1 / 1 total results

Filter items
  • SHELF STANDARD
  • SPN-1820

Only 8 mm width with large load capacity.
The shelf supports are adjustable every 22mm.
With shelf support holes to securely hold the shelf support.
Use with shelf support SPN-15 (sold separately).
End cap SPN-17EC for shelf standard is sold separately.

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
SPN-1820 120-017-129
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Finish Holes Load Capacity Required Shelf Standards Profile Thickness Shelf Standard Length Colour Series Type Load Capacity kgf Load Capacity N EAN Box Weight (g)

SPN-1820

eShop

120-017-129

Stainless Steel (SUS430)

Satin

11

61 to 80kg

4

5mm

456 to 1820mm

Silver

SPN

Shelf Standard

80

758

4510932015080

60

205

Slide to See More


CAD download

Body

Item Name
SPN-1820
Item Name 2D 3D Others RoHS Item Code
SPN-1820 DXF DWG SAT IGES X_T STEP 3DPDF

120-017-129

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • SHELF STANDARD SPN-1820

×
Filter
Filter items
Search Clear All ×
Load Capacity (kgf per Unit)
Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More