Product details

GOOD DESIGN AWARD

GOOD DESIGN AWARD 2021 Winner

The GOOD DESIGN AWARD is a movement aimed at enriching our lives and society through design. Since the foundation in 1957, it has been commonly associated with the "G Mark"–the symbol of winning the award.

2021 GOOD DESIGN AWARD Official Page

HG-TLAJ

SPRING-ASSIST TORQUE HINGEHG-TLAJ

2 / 2 total results

Filter items

spring assisted hinge, friction hinge, position controle

  • SPRING-ASSIST TORQUE HINGE
  • Torque Adjustment
  • HG-TLAJ

  • Passed 50,000 open/close private cycle test
  • Free Stop
  • Power Assist

spring assisted hinge, friction hinge, position controle

— The built-in spring makes lids feel lighter to open and close. (The hinge is for top-opening lids.)
— The retaining torque is adjustable with a hex key. (0 to 3.5 N.m)
— Optional cover is sold separately.
Specification
— Operating temperature: - 0° to 40°.
Application
— Medical equipment, analytical instruments
Sold separately
— Cover

Videos

Portfolio

Related information

Drawings / Illustrations

  • Show all

  • Show all

    [Component Parts]

  • Show all

    [Retaining Torque Adjustment]
    A hex key is needed (size: 10). 0 N.m is the factory preset.

  • Show all

    [Smoother than ever before]

  • Show all

    [Compare Required Force]

    Calculated Lid Specs
    - Height: 400
    - Weight: 4 kg
    - Centre of gravity position is at the centre of the lid

  • Show all

    [Lift Assist and Free-stop Mechanism]

  • Show all

    [Available Lid Size]

  • [Component Parts]
  • [Retaining Torque Adjustment]
    A hex key is needed (size: 10). 0 N.m is the factory preset.
  • [Smoother than ever before]
  • [Compare Required Force]

    Calculated Lid Specs
    - Height: 400
    - Weight: 4 kg
    - Centre of gravity position is at the centre of the lid
  • [Lift Assist and Free-stop Mechanism]
  • [Available Lid Size]

Spec Table

Body [[Hinge]]

Image Item Name Item Code Quotation
HG-TLAJ25 170-045-749
HG-TLAJ40 170-045-750
Image Item Name Item Code Quotation RoHS Spring-assist Force N.m Spring-assist Force kgf.cm Opening Angle Main Material Main Finish Hinge Type Mounting Direction Length L Width W Retaining Torque N.m Retaining Torque kgf.cm EAN Box Carton Weight (g)

HG-TLAJ25

170-045-749

2.2 to 2.9

22 to 30

100°

Stainless Steel (SUS304)

Barrel Polished

Butt Hinge

Horizontal

70

89.6

0 to 3.5

0 to 36

4510932190947

10

40

218

HG-TLAJ40

170-045-750

3.5 to 4.4

36 to 45

100°

Stainless Steel (SUS304)

Barrel Polished

Butt Hinge

Horizontal

70

89.6

0 to 3.5

0 to 36

4510932190954

10

40

222

Slide to See More

Sold Separately [[Cover] Sold separately]

Image Item Name Item Code Quotation
HG-TLAJC 170-043-831
Image Item Name Item Code Quotation RoHS Material EAN Box Carton Weight (g)

HG-TLAJC

170-043-831

PBT Plastic

4510932190831

10

40

41

Slide to See More

CAD download

Body [[Hinge]]

Item Name
HG-TLAJ25
HG-TLAJ40
Item Name 2D 3D Others RoHS Item Code
HG-TLAJ25 DXF DWG SAT IGES X_T STEP 3DPDF

170-045-749

HG-TLAJ40 DXF DWG SAT IGES X_T STEP 3DPDF

170-045-750

Slide to See More

Sold Separately [[Cover] Sold separately]

Item Name
HG-TLAJC
Item Name 2D 3D Others RoHS Item Code
HG-TLAJC DXF DWG SAT IGES X_T STEP 3DPDF

170-043-831

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/24)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/24)

Note

— Do not open/close the hinge before installation. The spring could accidentally pinch fingers.
— When installing, ensure that both hinge shafts are levelled and aligned.
— Do not detach the torque adjustment nut.
— Do not tighten the torque adjustment nut with a force of over 10 N.m. It may damage the hinge.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • SPRING-ASSIST TORQUE HINGE HG-TLAJ

×
Filter
Filter items
Search Clear All ×
Hinge Type
Length L
  • -
Width W
  • -
Main Material
Main Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More