SLDL
Filtrar artículos
  • SWING LIFT DOWN
  • SLDL

  • Passed 40K Cycle Test
  • Lift Assist
  • Soft Close
●For downward-opening flap doors.
●Unique swing down mechanism.
●Spring powered to make flap feel light and easy to close.
●Built in damper prevents slamming during closing.
●When installing, easily position the SLDL by aligning its front with the edge of the side panel.
●The Lift Assist strength can be adjusted to accommodate varying door weights.
●Post-installation, the door can be minutely adjusted vertically, horizontally, and angularly to correct small mounting position inaccuracies.
Especificación
●Operating temperature: 0°C-40°C.
Accesorios
●Cross Recessed Countersunk Tapping Screw 3.5x45 (For Body Mounting)
●Bind head tapping screw 3.5x15 (for mounting plate attachment)
Se vende por separado
●Body Cover SLUL-C
●Connecting Bar SLUL-B

Videos

Planos/ilustraciones

  • Mostrar todo

    Mounting Dimensions
    *1: If not using a gasket/door stopper, please shift the body 4mm towards the back panel.
    *2: The maximum door protrusion when opening and closing is approximately 250mm.
    *3: When the door is opened, the bottom of the cabinet is 432mm (Door travel). I need the dimensions of 50mm.

  • Mostrar todo

    Body

  • Mostrar todo

    Connecting Bar (Sold separately)

  • Mostrar todo

    Body Cover (Sold separately)

  • Mostrar todo

    Image of Movement

  • Mounting Dimensions
    *1: If not using a gasket/door stopper, please shift the body 4mm towards the back panel.
    *2: The maximum door protrusion when opening and closing is approximately 250mm.
    *3: When the door is opened, the bottom of the cabinet is 432mm (Door travel). I need the dimensions of 50mm.
  • Body
  • Connecting Bar (Sold separately)
  • Body Cover (Sold separately)
  • Image of Movement

Tabla de especificaciones

Cuerpo [Body]

Imagen Nombre del artículo Código del artículo Presupuesto
SLDL-6 180-054-946
SLDL-5 180-054-945
Imagen Nombre del artículo Código del artículo Presupuesto RoHS Main Material Min. Door Width Max. Door Width Min. Door Height Max. Door Height Min. Door Weight kg Max. Door Weight kg Finish Door Opening Damper Direction Door Material Movement of the Door [Web Filtering] Door Opening [Web Filtering] EAN Caja

SLDL-6

180-054-946

Steel

600

900

420

450

5

6.5

Nickel Plating

Vertical Downward Opening

Opening Direction
Closing Direction

Wood

Swing

Downward Opening

4510932226042

1

SLDL-5

180-054-945

Steel

600

900

420

450

3

5

Nickel Plating

Vertical Downward Opening

Opening Direction
Closing Direction

Wood

Swing

Downward Opening

4510932226035

1

Deslice para ver más

This product is sold as 1 set. The order quantity is "1", which includes one piece for each of the left and right.


Se vende por separado [Body Cover (Sold separately)]

Imagen Nombre del artículo Código del artículo Presupuesto
SLUL-C-DGR 180-054-948
SLUL-C-WT 180-054-947
Imagen Nombre del artículo Código del artículo Presupuesto RoHS Main Material Product Name Colour EAN

SLUL-C-DGR

180-054-948

ABS resin

Body Cover

Dark Grey

4510932226066

SLUL-C-WT

180-054-947

ABS resin

Body Cover

White

4510932226059

Deslice para ver más

This product is sold as 1 set. The order quantity is "1", which includes one piece for each of the left and right.


Se vende por separado [Connecting Bar (Sold separately)]

Imagen Nombre del artículo Código del artículo Presupuesto
SLUL-B685 180-054-950
SLUL-B835 180-054-951
SLUL-B535 180-054-949
Imagen Nombre del artículo Código del artículo Presupuesto RoHS Main Material Finish Product Name Type Length EAN

SLUL-B685

180-054-950

Aluminium Alloy

Anodizing

Connecting Bar

For Door Width 750

685

4510932226080

SLUL-B835

180-054-951

Aluminium Alloy

Anodizing

Connecting Bar

For Door Width 900

835

4510932226097

SLUL-B535

180-054-949

Aluminium Alloy

Anodized

Connecting Bar

For Door Width 600

535

4510932226073

Deslice para ver más


Descargar CAD

Cuerpo [Body]

Nombre del artículo
SLDL-6
SLDL-5
Nombre del artículo 2D 3D Otros RoHS Código del artículo
SLDL-6 DXF DWG SAT IGES X_T STEP 3DPDF

180-054-946

SLDL-5 DXF DWG SAT IGES X_T STEP 3DPDF

180-054-945

Deslice para ver más

Se vende por separado [Body Cover (Sold separately)]

Nombre del artículo
SLUL-C-DGR
SLUL-C-WT
Nombre del artículo 2D 3D Otros RoHS Código del artículo
SLUL-C-DGR DXF DWG SAT IGES X_T STEP 3DPDF

180-054-948

SLUL-C-WT DXF DWG SAT IGES X_T STEP 3DPDF

180-054-947

Deslice para ver más

Se vende por separado [Connecting Bar (Sold separately)]

Nombre del artículo
SLUL-B685
SLUL-B835
SLUL-B535
Nombre del artículo 2D 3D Otros RoHS Código del artículo
SLUL-B685 DXF DWG SAT IGES X_T STEP 3DPDF

180-054-950

SLUL-B835 DXF DWG SAT IGES X_T STEP 3DPDF

180-054-951

SLUL-B535 DXF DWG SAT IGES X_T STEP 3DPDF

180-054-949

Deslice para ver más

Catálogo

Manuales

Nota

●Be sure to read the cautions.
●1 connecting bar SLUL-B is necessary for 1 set of SLDL.
●Attach the handle (sold separately) at the center of the door's width for optimal placement.
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
  • SWING LIFT UP SLUL / SWING LIFT DOWN SLDL