- SLDL
SWING LIFT DOWNSLDL
2 / 2 resultados totales
- Passed 40K Cycle Test
- Lift Assist
- Soft Close
- ●For downward-opening flap doors.
●Unique swing down mechanism.
●Spring powered to make flap feel light and easy to close.
●Built in damper prevents slamming during closing.
●When installing, easily position the SLDL by aligning its front with the edge of the side panel.
●The Lift Assist strength can be adjusted to accommodate varying door weights.
●Post-installation, the door can be minutely adjusted vertically, horizontally, and angularly to correct small mounting position inaccuracies. - Especificación
- ●Operating temperature: 0°C-40°C.
- Accesorios
- ●Cross Recessed Countersunk Tapping Screw 3.5x45 (For Body Mounting)
●Bind head tapping screw 3.5x15 (for mounting plate attachment) - Se vende por separado
- ●Body Cover SLUL-C
●Connecting Bar SLUL-B
Videos
En Uso
Imágenes
Información relacionada
Planos/ilustraciones
La tienda online está disponible solamente en Alemania, Austria, Bélgica, Olanda, Luxemburgo y Francia.
Si está realizando un pedido para estos países, haga clic en el botón a continuación.
Para solicitar una cotización, por favor pulsar el botón abajo.
Tabla de especificaciones
Cuerpo [Body]
This product is sold as 1 set. The order quantity is "1", which includes one piece for each of the left and right.
Se vende por separado [Body Cover (Sold separately)]
This product is sold as 1 set. The order quantity is "1", which includes one piece for each of the left and right.
Se vende por separado [Connecting Bar (Sold separately)]
Imagen | Nombre del artículo | Código del artículo | Presupuesto |
---|---|---|---|
![]() |
SLUL-B685 | 180-054-950 |
![]() |
![]() |
SLUL-B835 | 180-054-951 |
![]() |
![]() |
SLUL-B535 | 180-054-949 |
![]() |
Descargar CAD
Cuerpo [Body]
Nombre del artículo |
---|
SLDL-6 |
SLDL-5 |
Se vende por separado [Body Cover (Sold separately)]
Nombre del artículo |
---|
SLUL-C-DGR |
SLUL-C-WT |
Se vende por separado [Connecting Bar (Sold separately)]
Catálogo
Manuales
Nota
●Be sure to read the cautions.
●1 connecting bar SLUL-B is necessary for 1 set of SLDL.
●Attach the handle (sold separately) at the center of the door's width for optimal placement.
Productos relacionados
Categoría
Sus artículos vistos recientemente
No tiene productos vistos recientemente.